Title

Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Wastewater treatment in the food industry

Reliable prevention, monitoring and treatment of wastewater

Wastewater treatment in the food industry

The food and beverage industry primarily uses water as a raw material for cleaning and in production, which is then disposed of as wastewater after it is used. Depending on the composition and contamination level, the wastewater is treated and reused as process water, or it is cleaned before being discharged into the environment or the sewage system. This is the only way to ensure compliance with strict environment regulations.

Principais fatos

19 %

of the worldwide water consumption stems from industrial applications. A vast majority is required by the food and beverage industry.

Detect changeover phase with sensor OUSAF11 ©Endress+Hauser
Insights

Wastewater prevention

The volume of wastewater can be reduced during food processing by using measurement technology when discharging products from the lines. With less rinse water, fewer phases between two products, or between product and cleaning detergents, you can protect the environment and enjoy real cost savings.

By relying on the right measurement technology from Endress+Hauser, the changeover phase can be optimally designed.

Accurate flow monitoring of wastewater using Promag ©Endress+Hauser
Insights

Wastewater monitoring

One of the most important first steps is monitoring water consumption, because only then can measures be carried out.

Our electromagnetic flowmeters precisely measure the volume of fresh water that is used, as well as the amount of wastewater. The wastewater can be analyzed either on-site or in the lab.

  • Use Proline Promag 10L flowmeter with a weight-optimized sensor and high cost-effectiveness.
Wastewater treatment through neutralization ©Endress+Hauser
Insights

Wastewater treatment through neutralization

Any wastewater that collects during the cleaning process has to be neutralized before being fed into the sewage network, thus ensuring compliance with the strict thresholds outlined in environmental regulations.

Neutralization, buffer and storage tanks containing acids and alkaline solutions are monitored with innovative measurement technology from Endress+Hauser.

  • Rely on digital pH sensors with Memosens technology to continuously measure the pH value.
  • Monitor the flow volume with highly-precise electromagnetic flowmeters.
  • Prevent your tanks from overfill with point level switches from the Liquiphant family.
  • Use membrane filtration as a unique technology for industrial water treatment.
Liquistation, fully-automated samplers for industrial wastewater ©Endress+Hauser
Insights

Discharge monitoring

In accordance with government regulations, parameters such as pH, temperature and wastewater quantity are not only continuously monitored, but also recorded.

Our data managers immediately know when threshold tolerances are exceeded and generates alarms. The fully-automated sampler in the Liquistation series draws test samples on a regular basis so that additional parameters such as COD (chemical oxygen demand) can be analyzed.

  • Rely on automatic water samplers when reliable water sampling is key.
  • Improve your data recording using the advanced data manager Memograph RSG45.
Regular maintenance minimizes downtimes and costs ©Endress+Hauser
Insights

Maintenance services to ensure functionality and precision

Regular maintenance on all instrumentation is highly recommended. From pH and oxygen content measurement, to analyzers, with regular replacement of the expendable materials, the option exists to complete a corresponding maintenance agreement with Endress+Hauser.

Our expertise in the field

From inspection to preventative maintenance services, Endress+Hauser supports you to define the right maintenance regime based on your plant's specific requirements. You benefit from:

  • Guaranteed transparency when it comes to wastewater volume and composition
  • Minimized downtimes and costs
  • Extended life cycle for your measurement instrumentation and production systems
  • Improve process availability and keep your plant operating safely, consistently and economically relying on our maintenance services.
  • Optimize your asset efficiency through optimization services by Endress+Hauser
Reliable and safe water monitoring using modular panel solutions ©Endress+Hauser
Insights

Modular panel solution for reliable and safe monitoring

Raw water, process water or wastewater can be efficiently monitored with modular, space-saving analysis panels. This simplifies daily process integration and operation.

Our panel solutions, which can be delivered with or without sample preparation, are modular, scalable and designed especially for your analysis parameters.

  • Simplify analytical measuring tasks using analytical monitoring panels. They are easy to customize to your requirements and offer improved plant safety, quality and efficiency.

Benefits

Endress+Hauser boasts more than 60 years of experience in the food and beverage industry, particularly in the area of industrial wastewater. Customers around the world put their trust in our extensive know-how in the field of measurement technology, automation and service. We understand the special challenges related to quality, costs and government regulations. Our experienced teams of industry and application experts can help you find the right measurement technology.

Principais fatos

~15 %

less water consumption by optimizing the separation phase with measurement technology

Principais fatos

40 %

longer life cycle of our digital analysis sensors

Principais fatos

> 2 million

electromagnetic flowmeters from Endress+Hauser in operation around the world

Takeaway

Our offering

Wastewater accumulates wherever food is produced. Dealing with the high requirements and challenges thus cannot be avoided. We help you to meet strict environmental regulations and optimize your wastewater processes and costs with our intelligent measurement technology. We support you

  • Reduce the volume
  • Monitor the amount
  • Reduce contamination levels
  • Treatment through neutralization
  • Comply with government environmental regulations
Solutions

Discover our related solutions

Sistemas de monitoramento de efluentes para todas as indústrias

Saiba mais sobre nossos sistemas robustos e completos de monitoramento de efluentes com manutenção inteligente que ajudam você a cumprir com seus limites legais e contratuais.

Mehr lesen

Monitoramento do estado de saúde do ativo para a indústria alimentícia

Aumente o tempo em atividade dos instrumentos tendo todas as informações em um só lugar — a chave para evitar interrupções não planejadas.

Mehr lesen

Notas finais

Related articles

Discover more interesting articles