Substância analisada e faixas de mediçãoH2S (Sulfeto de hidrogênio): 0 a 10 ppmv 0 a 500 ppmv outras faixas mediante solicitação
Aprovações para área classificadaATEX / IECEx / UKEx Zona 1 PESO / KTL / JPNEx Zona 1 INMETRO Zona 1 CNEx Zona 1 CSA Classe I, Divisão 1 CSA Classe I, Zona 1
Variáveis medidasConcentração Ponto de orvalho Pressão da célula Temperatura da célula
Aprovações para áreas classificadasATEX / IECEx /UKEx Zona 1 PESO / KCs / JPNEx Zona 1 INMETRO Zona 1 CNEx Zona 1 CSA Classe I, Divisão 1 CSA Classe I, Zona 1
Comprimento de onda do laserCom ópticas sem contato e de imersão: 532 nm, 785 nm, 1000 nm Com sistema óptico bIO-Optic ou Raman para uso individual: 785 nm, 1000 nm Com conjunto de vazão Raman ou bio multi óptica e bio sleeve: 785 nm
Materiais do corpo e da janelaCorpo da sonda Rxn-10: Alumínio 6061, aço inoxidável 316L e aço inoxidável 303
Materiais do corpo e da janelaCorpo: Aço inoxidável 316L Janela: materiais de grau óptico
Certificações de área classificadaATEX, CSA, IECEx, UKCA, JPEx
Do you need help selecting your optical analysis system?
We support you in selecting and configuring best-fit products for your measuring tasks and applications.
About optical analysis for solids, liquids, slurries, particles, and gases
Endress+Hauser has made significant investments in our customers’ futures by offering a comprehensive portfolio of atomic and molecular analysis tools for laboratory, process, and emissions monitoring. Our world-leading optical analysis systems help customers optimize key industrial processes and more reliably monitor product quality and emission in real time. Key extractive and in-situ technologies include tunable diode laser absorption spectroscopy (TDLAS), quenched fluorescence (QF), Raman spectroscopy, NIR, IR, UV/Vis, and atomic absorption.
Benefits
Process transparency: Data from optical analysis provides transparency in processes, allowing for better decision-making
Real-time measurement: Measurements in seconds or minutes enable users to minimize downtime and control operational costs in industrial processes
Quality and reliability: Optical analysis systems help customers optimize key industrial processes and reliably monitor product quality
Non-invasive, hands-free measurement: Inline optical analysis enables safe, efficient, and non-destructive measurement without sample prep or handling
High plant availability: High plant availability is achieved through the installation of easy-to-operate and maintain optical systems
Compliance: To minimize emissions in a targeted manner, it is necessary to reliably analyze and monitor gas concentrations
Frequently asked questions
Downloads
Explore recursos adicionais
Raman spectroscopic analyzers
Raman spectroscopic analyzers - Robust optical measurement of chemical composition
A comprehensive portfolio for continuous emission monitoring. With future-orientated solutions tailored to the respective measuring task in your industry.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
/
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .