Substância analisada e faixas de mediçãoH2S (Sulfeto de hidrogênio): 0 a 10 ppmv 0 a 500 ppmv outras faixas mediante solicitação
Aprovações para área classificadaATEX / IECEx / UKEx Zona 1 PESO / KTL / JPNEx Zona 1 INMETRO Zona 1 CNEx Zona 1 CSA Classe I, Divisão 1 CSA Classe I, Zona 1
Variáveis medidasConcentração Ponto de orvalho Pressão da célula Temperatura da célula
Aprovações para áreas classificadasATEX / IECEx /UKEx Zona 1 PESO / KCs / JPNEx Zona 1 INMETRO Zona 1 CNEx Zona 1 CSA Classe I, Divisão 1 CSA Classe I, Zona 1
TDLAS analyzers utilize a laser absorption spectroscopy technique to reliably measure the concentration of analytes (H2O, H2S, and CO2) in process gas streams. Similarly, quenched florescence (QF) analyzers measure oxygen from trace to percent levels in gas streams. These optical techniques have revolutionized online gas analysis for quality control and process control while reducing operational costs and maximizing process uptime. To learn more, explore our product offerings below.
Quenched fluorescence: O2 measurements for gas applications
No competing system measures oxygen in natural gas better and faster than our OXY5500 analyzer. They are demonstrably faster, more accurate, more stable, immune to H2S and other contaminants, and require very little maintenance.
TDLAS: Accurate and reliable gas concentration analysis
Our portfolio of TDLAS analyzers enable on-line, real-time measurement of H2O, H2S, and CO2 in natural gas pipelines, natural gas processing and LNG plants, refineries, and petrochemical processes. Our expertise in this field is underscored by our extensive portfolio of patents.
Detecting and measuring the concentration of analyte molecules in process gas streams is critical to meeting quality standards and preventing contamination. Our TDLAS design allows measurements to be performed with zero contact between the process gas sample and critical analyzer components. The non-contact nature of the measurement protects the analyzer, enables rapid response and reliable measurements over long time periods, and eliminates the need for recalibration and constant maintenance.
Quenched fluorescence (QF)
Quenched fluorescence (QF) or fluorescence quenching technology is a reliable method to measure O2 levels in natural gas. Unlike galvanic cells typically used for trace O2 measurement, QF is practically immune to high levels of H2S, CO2, and H2O present in natural gas.
Benefits
No interference: Not affected by H2S or other sulfurs
Real-time results: Fast and continuous measurement with excellent long-term stability
Easy to operate: No moving parts, simple operation
Low operational costs: No consumable chemicals
Exceptional metrology: Low ppmv measurements with high precision
Downloads
Explore recursos adicionais
TDLAS and QF analyzers application guide
Follow this guide to find out what TDLAS and QF technology application notes are available for the Oil & Gas and Chemical industries.
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .