Title

Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Gammapilot FTG20 - Radiometric point level

Radiometric
Point level detection
Gammapilot FTG20

Geiger-Mueller counter for point level detection with separate transmitter

FTG20
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações

Especificações resumidas

  • Process temperature

    Any

  • Process pressure / max. overpressure limit

    Any

  • Min. density of medium

    Any

  • Min. conductivity of medium

    Any

Campo de aplicação

The Gammapilot FTG20 is the world’s most advanced Geiger-Mueller counter with highest available sensitivity and outstanding features. Even under extreme process conditions like high pressure, high temperature, corrosiveness, toxicity and abrasion, the radiometric measuring principle can be employed without any problems.

For liquids, solids, suspensions and sludges etc. Particularly for applications under extreme measuring conditions, e.g. high pressure, high temperature, corrosiveness, toxicity, abrasion. All kinds of process vessels, e.g. reactors, autoclaves, separators, acid tanks, mixers, cyclones, cupola furnaces.

  • Temperature: No limitation (non-invasive, extraneous)

  • Pressure: No limitation (non-invasive, extraneous)

  • Switch time: Up to 0.4 seconds

  • International explosion protection certificates

Benefícios

  • Sensor and transmitter: One instrument for all measuring tasks - can be used universally due to numerous certificates and approvals

  • Highest availability, reliability and safety, even for extreme process and ambient conditions

  • No recalibration after electronics exchange because of HistoROM data management concept and automatic decay compensation

  • Optimum adjustment to the respective application via a variety of sensitivity versions

  • Relay, 8/16mA (passive - two-wire loop powered) or 4 to 20mA output for easy system integration

  • Aluminum or stainless steel housing for heavy-duty applications

  • Easy commissioning and fast, on-site operation

Vídeos
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
Please Wait (spinning wheel) Loading alternative products

Predecessor