Compatible with Raman non-contact optics including the Rxn-10 and Rxn-20 probe with non-contact optics, the Raman enclosed sample compartment enables fast, precise, and quantitative Raman spectroscopy in the laboratory or at-line process environments. Additional options include a 1 cm cuvette holder for liquid samples, a tablet holder, or a powder holder, providing easy switching between holders and enabling sampling repeatability.
At-line composition measurements
Measure samples in the laboratory from different projects consecutively
Off-line verification of inline Raman measurements
Model transfer from at-line to inline without significant model rework
Used in a variety of industries: Life Sciences (Bioprocessing, Biopharmaceuticals), Chemical, Food and Beverage
Benefícios
Compatible with all Endress+Hauser Raman analyzers and select probes
Accommodates a variety of sample types
May be configured as a dedicated sample compartment on one channel of a multi-channel analyzer
Easy switching between sample holders
Cart mountable for at-line process measurements
Espectroscopia Raman - tecnologia de análise óptica avançada
Aumente a segurança da fábrica, garanta a qualidade do produto e otimize operações. A espectroscopia Raman mede a composição e estrutura molecular de suas amostras do laboratório ao processo em tempo real
Discover how Ciments Calcia is transforming its French sites with low‑carbon innovation, next‑gen clinker production, and high‑performance gas analysis systems delivered with speed and reliability.
Raman downstream process measurement of biosimilars - Alvotech’s testing of the protein purification process during ultrafiltration/diafiltration (UF/DF)
Continue sua seleção entre todas as opções possíveis
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .