Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
New Liquiphant FTL64 - Vibronic

Liquiphant FTL64 - reliable detection at high temperatures

A level switch for hot and pumpable liquids

FTL64
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações

Especificações resumidas

  • Process temperature

    -60 °C...+280 °C
    (-76 °F...+536 °F)

  • Process pressure / max. overpressure limit

    Vacuum...100 bar
    Vacuum...1450 psi

  • Min. density of medium

    0.5 g/cm³
    (0.4 g/cm³ optional)

Campo de aplicação

Liquiphant FTL64 has a strong focus on high temperature applications and simplicity with easy proof testing, reliability and safety (SIL) with compliance to IEC 61508, API 2350 and WHG. The vibronic device is determined for a safe and active measuring technology in applications with high temperatures and want a reliable and proven point level detection for tank overfill protection and pump dry run protection. The FTL64 is easy to use, has a digital connection and gives a real-time data at hand.

Point level switch with extension tube for pumpable liquids

  • Process temperature: -60 °C to +280°C (PFA coated: up to 230°C)

  • Process pressure: -1 to +100bar (PFA coated: up to 40bar)

  • Ambient temperature: -60 to +70°C

  • Viscosity up to 10,000mm2/s (cSt)

  • Optional PFA coating for aggressive media

  • Process connections: threads, flanges and hygienic process connection (Tri-Clamp)

  • International explosion protection certificates, overfill protection WHG, SIL, marine approvals

Benefícios

  • Universal measuring principle for limit detection – proven vibronic technology

  • Developed according IEC 61508 for highest safety – SIL2/3 applications (3rd party approved)

  • Periodic proof testing is quickly and simple organized with guided wizards via the SmartBlue-App or via a test button or magnetic pin from outside. Via digital communication you can initiate the device for a fast and easy testing of the safety loop.

  • Heartbeat Technology allows safe, continuous diagnostics and a simple verification, without process interruption

  • Centralized asset management with easy online access to all device information thanks to digital communication

  • Second line of defense to protect the environment

Vídeos

  • Logotipo Ethernet-APL
    Portfólio Ethernet-APL

    A Ethernet está pronta para a indústria de processos: a Ethernet-APL garante um comprimento de cabo elevado, uma instalação fácil e proteção contra explosão. Isso possibilita a comunicação em alta velocidade em campo.

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Please Wait (spinning wheel) Loading alternative products
  • Produtos simples

  • Fácil de escolher, instalar e operar

Excelência técnica

Simplicidade

  • Produtos padrão

  • Confiável, robusto e baixa manutenção

Excelência técnica

Simplicidade

  • Produtos com tecnologia de ponta

  • Altamente funcional e prático

Excelência técnica

Simplicidade

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Versões FLEX Excelência técnica Simplicidade
  • F
  • L
  • E
  • X

Versão Fundamental

Atende suas necessidades básicas de medição

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Versão Lean

Lida com seus principais processos facilmente

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Seleção Extended

Otimiza seus processos com tecnologias inovadoras

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Versão Xpert

Controla suas aplicações mais difíceis

Excelência técnica
Simplicidade

Variável