Flowfit CUA252 is a turbidity flow assembly for all drinking and process water applications. Its extremely low backscattering enables reliable values even in the lowest measuring range – for precise information about your process. The ruggedized PE material withstands high pressure and temperature and is fully suitable for drinking water. Thus, you preserve each drop of water in the process. Its easy to use Clamp connection and automatic venting speed up sensor installation and commissioning.
Flowfit CUA252 is a flow assembly for use with the Turbimax CUS52D sensor in:
Drinking and process water: - All measuring points from inlet to outlet of water plants - Abstraction and raw water control - All measuring points in distribution networks - All quality control points in water production
Wastewater treatment plants: - Reuse of outlet water
Utilities of all industries: - All measuring points from inlet to outlet of water production - All measuring points in distribution networks
Benefícios
Precise information about your process: Extremely low backscattering allows reliable measuring values even at the lowest turbidity.
Flexible mounting: Quick screwing into the process pipeline or in a bypass installation with a wide range of pipe connections.
Fast sensor installation and commissioning: Easy-to-use clamp connection and automatic venting speed up integration into your process.
Robust design: Suitable for process pressures up to 6 bar (87 psi) and temperatures up to 50°C (122°F).
A solução de monitoramento proporciona à piscicultura de Visp um controle estável e confiável do oxigênio, garantindo condições ideais para os peixes e reduzindo o trabalho e os riscos.
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Kerry DCF produces spreads and butter products for the retail market. The company wanted to automate its test for chemical oxygen demand in its treated effluent to save time and optimise the process.
O Memosens CPS11E garante um monitoramento preciso do pH na produção de biodiesel, melhorando a qualidade do produto, a estabilidade do processo e a vida útil do sensor em condições adversas.
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .