Title

Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Process instrumentation for the sugar industry

Innovative, robust and easy-to-clean measurement technologies during production and maintenance

Evaporation in the sugar manufacturing process

Sugar production is a cost-sensitive business. Robust, durable and high-quality process instrumentation is of utmost importance because it increase performance of your sugar factory and ensures constant quality. Sugar manufacturing processes can be optimized without compromising product quality. Easy-to-clean, reliable and innovative measurement technologies guarantee high plant availability and reduce the risk of equipment damage during maintenance.

Principais fatos

182

million metric tons of sugar

were produced worldwide in the 2020/2021 crop year. 80% of the world's sugar is produced from sugar cane and the remaining 20% comes from sugar beets. A total of over 120 countries produce sugar. Source: www.investopedia.com

Evaporation equipment in a sugar plant ©Schweizer Zucker
Insights

Level measurement in the evaporation process

One of the most challenging applications in sugar production is level measurement in the evaporator. A low clarified juice level may damage an entire batch and cause an unscheduled outage.

Radar technology mounted in a bypass system ensures robust, stable and reliable level monitoring.

Deltabar FMD71 electronic differentail pressure measurement in a sugar factory ©Schweizer Zucker
Insights

Optimize your differential pressure measurement

Harsh production environments and cleaning processes frequently damage the differential pressure system in evaporators.

Our innovative electronic differential pressure system is a reliable one-to-one replacement.

  • Maximum robustness paired with abrasion resistance and vacuum tightness thanks to the ceramic cell of Deltabar FMD71. In addition, Deltabar offers faster installation, less maintenance and downtime as well as fewer spare part warehousing.
Crystallization system in sugar manufacturing ©Schweizer Zucker
Insights

Keep pH measurement within safe limits

The optimal pH range in the sugar crystallization process is pH 6.5 to 7.0, which ensures top-quality end products. Because of the low ionic strength of the water mixed with sugar, a glass electrode cannot be used.

We recommend our digital non-glass sensors with ISFET or enamel electrode combined with Memosens technology.

Evaporation process in sugar manufacturing ©Schweizer Zucker
Insights

Brix concentration at the highest level

Syrup is produced in the evaporation phase with about 65° Brix. Reliable and accurate results at the right moment are key.

Apart from the main task of measuring mass flow and density, the Promass also performs an in-line measurement of the Brix concentration with a high degree of accuracy. Furthermore, Promass provides clear, standardized diagnostic notifications using the Endress+Hauser Heartbeat Technology, which enables predictive maintenance while supplying proof of operational reliability and process safety.

Benefits

As a sugar manufacturer, you must minimize downtime or other risks during the sugar production process. For that reason, you need a reliable partner at your side. Our experienced industry and application engineers can help you optimize your processes and improve plant availability.

Principais fatos

24/7

production without interruptions or outage.

Principais fatos

NO

faulty or damaged process instrumentation during production and maintenance.

Principais fatos

More than 1,000

Endress+Hauser process instruments installed in every sugar plant help you to improve plant availability.

Takeaway

Our offering

Endress+Hauser offers a complete palette of approved flow, level, temperature, pressure and analytical instruments to solve your challenges in the demanding sugar production business. Our instruments are designed and manufactured to withstand cleaning processes during maintenance periods and in harsh production processes.

  • Consistent product quality
  • Stable processing parameters (Brix, etc.)
  • Safety for your installed base such as flow meters or other process-relevant equipment
  • Reduced outage
Solutions

Discover our related solutions

Gestão de estoque de classe mundial para a indústria de alimentos

Saiba mais sobre nossas soluções de classe mundial para gestão de estoque na indústria de alimentos e bebidas e como a Endress+Hauser pode gerenciar seus estoque em vários locais.

Read more

Monitoramento de estoque de líquidos na Indústria de Alimentos e Bebidas

Saiba como as soluções em monitoramento de estoque Endress+Hauser ajudam a gerenciar estoque de matéria-prima ou produtos finais a granel em vários sites

Read more

Sistemas de monitoramento de efluentes para todas as indústrias

Read more

Saiba mais

Skids de medição para carga e descarga em Óleo e Gás

Descubra as soluções industriais da Endress+Hauser para aplicações de transferência de custódia de produtos líquidos em caminhões e vagões ferroviários, com precisão e segurança.

Read more

Notas finais

Related articles

Discover more interesting articles