Especificações resumidas
-
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
Unpressurized
Campo de aplicação
Liquiline System CAT820 provides clear samples directly from your process. Equipped with Memosens technology, it simplifies commissioning and supports predictive maintenance. Easy cleaning of the special membrane surface and tool-free maintenance reduce your operating costs. CAT820 can be combined with the modular Flexdip holder to facilitate adaption to your process. It is fully controlled by the Liquiline System analyzer, allowing perfect synchronization of your measuring point.
Liquiline System CAT820 is designed for:
Aeration basins and outlets of municipal and industrial wastewater treatment plants
Surface waters
Taking aqueous samples from industrial processes
Benefícios
Fast commissioning and plug & play thanks to Memosens technology and user-friendly Liquiline operating concept
Cost-effective through tool-free maintenance and easy replacement of filter elements
Advanced diagnostics with remote access for increased process safety
-
Optional back-flush function for extended maintenance intervals and minimized effort
Various mounting options for perfect fit to the application
Predecessor
-
Produtos com tecnologia de ponta
- Altamente funcional e prático
Excelência técnica
Simplicidade
-
Produtos especializados
- Desenvolvidos para aplicações exigentes
Excelência técnica
Simplicidade
Variável
| Versões FLEX | Excelência técnica | Simplicidade |
|---|---|---|
Versão Fundamental Atende suas necessidades básicas de medição |
Excelência técnica
|
Simplicidade
|
Versão Lean Lida com seus principais processos facilmente |
Excelência técnica
|
Simplicidade
|
Seleção Extended Otimiza seus processos com tecnologias inovadoras |
Excelência técnica
|
Simplicidade
|
Versão Xpert Controla suas aplicações mais difíceis |
Excelência técnica
|
Simplicidade
Variável |
-
Measuring principle
Colorimetric
-
Characteristic
Automatic sample preparation system for supplying process measuring devices with filtered samples
-
Size
194 x 237 x 162 mm
7.64 x 9.33 x 6.38 in
(h x w x d) -
Design
Back-flush filter system with various filter mounting options: float, chain and immersion pipe
Full compatibility to holder CYH112 -
Process temperature
4 to 40 °C (39 to 104 °F)
-
Ambient temperature
Unheated: 5 to 50 °C (41 to 122 °F)
Heated: -20 to 50 °C (-4 to 122 °F) -
Process pressure
Unpressurized
-
Specials
Optional back-flush with pressurizd air (version with Memosens-Technology)
Controling and parametrization via Liquiline System CA80
Stand-alone version with time-control available -
Application
Sampling from aeration tank and secondary clarification of municipal and industrial wastewater treatment plants
Sampling of aqueous media from industrial processes -
Power supply
100 to 120/200 to 240 V AC 10%, 50/60 Hz
-
Consumables
Cleaner CY820 for filter and hoses
-
-
Informações Técnicas (TI)
Liquiline System CAT820 Technical Information
-
Informações Técnicas (TI)
Versão em inglês - 02/2016New version available in EnglishAutomatic sample conditioning system for supplying process measuring
devices with filtered sample from sludge activation, secondary
clarification or surface waterEN PT 23/02/201631/03/2014Idioma:
Inglês
Versão:
23/02/2016
Tamanho do arquivo:
2.2 MB
Nome do arquivo:
TI01131CEN_0216.pdf
-
-
-
Instruções de Operação (BA)
Liquiline System CAT820
-
Instruções de Operação (BA)
Versão em português - 07/2021New version available in EnglishSistema automático de condicionamento de amostras para fornecimento a
medidores de processo com amostra filtrada de ativação de lodo
, clarificação secundária ou águas de superfícieEN PT 08/07/202128/07/201615/05/2014Idioma:
Português
Versão:
08/07/2021
Tamanho do arquivo:
2.8 MB
Nome do arquivo:
BA01274CPT_0321.pdf
-
-
-
Instruções de Instalação (EA)
EA Sample preparation systems CAT820/860
-
Instruções de Instalação (EA)
Versão em inglês - 09/2025New version available in EnglishMaintenance
EN PT 12/09/2025Idioma:
Inglês
Versão:
12/09/2025
Tamanho do arquivo:
1.1 MB
Nome do arquivo:
EA01714CEN_0125-00.pdf
-
-
-
Instruções de Instalação (EA)
Kit manual for sample preparation systems CAT8xx Filter
-
Instruções de Instalação (EA)
Versão em inglês - 01/2026New version available in EnglishKit manual for sample preparation systems CAT8xx Filter - two-sided
EN PT 16/01/2026Idioma:
Inglês
Versão:
16/01/2026
Tamanho do arquivo:
2.1 MB
Nome do arquivo:
71223012 Anleitung Kits CAT8xx Filter 2020-06.pdf
-
-
-
Instruções de Instalação (EA)
Kit Mastbefestigung Post mounting kit 71096920 Installation Instructions
-
Instruções de Instalação (EA)
Versão em inglês - 02/2017New version available in EnglishKit Mastbefestigung
EN PT 28/02/201711/06/201431/12/2011Idioma:
Inglês
Versão:
28/02/2017
Tamanho do arquivo:
659.1 KB
Nome do arquivo:
EA00010CA2_0317.pdf
-
-
-
Instruções de Instalação (EA)
EA CA8x/CAT8xx
-
Instruções de Instalação (EA)
Versão em inglês - 06/2025New version available in EnglishHose connector
EN PT 23/06/202513/02/2025Idioma:
Inglês
Versão:
23/06/2025
Tamanho do arquivo:
2 MB
Nome do arquivo:
EA01522CEN_0225-00.pdf
-
-
-
Instruções de Instalação (EA)
EA Sample preparation systems CAT820/860
-
Instruções de Instalação (EA)
Versão em inglês - 05/2025New version available in EnglishElectronics compartment
EN PT 26/05/2025Idioma:
Inglês
Versão:
26/05/2025
Tamanho do arquivo:
3.2 MB
Nome do arquivo:
EA01612CEN_0125-00.pdf
-
-
-
Folheto de Competência (CP)
Volledig beheer van uw afvalwater
-
Folheto de Competência (CP)
Versão em holandês - 10/2022New version available in EnglishVolledig beheer van uw afvalwater
Welke uitdagingen heeft u ?Idioma:
Holandês
Versão:
17/10/2022
Tamanho do arquivo:
7.6 MB
Nome do arquivo:
Endress_Hauser_volledig beheer van uw afvalwater.pdf
-
-
-
Folheto de Competência (CP)
Gestion globale de vos eaux usées
-
Folheto de Competência (CP)
Versão em francês - 10/2022New version available in EnglishGestion globale de vos eaux usées
Quels sont vos défis ?Idioma:
French
Versão:
17/10/2022
Tamanho do arquivo:
5.2 MB
Nome do arquivo:
Endress_Hauser_gestion_globale_de_vos_eaux_us�es.pdf
-
-
-
Folheto de Competência (CP)
良質な水のために
-
Folheto de Competência (CP)
Versão em japonês - 05/2025New version available in English上水道、配水網、地表水、工業プラント向けの斬新なアイデア
Idioma:
Japonês
Versão:
22/05/2025
Tamanho do arquivo:
10.1 MB
Nome do arquivo:
CP01335CJA_0223_Competence in water.pdf
-
Escolha uma das opções sugeridas
-
-- selected coding-- selected label99.999,00<%label%>
-
Procurando mais opções? Use o configurador individual para continuar.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Procurando mais opções? Use o configurador individual para continuar.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
- Diagramas CAD Diagramas CAD
- Diagramas CAD
-
Preço por peça
-
<%range%><%price%>
-
- Acessórios opcionais
Configuração individual
Geralmente são fornecidos juntos
Acessórios
Produtos relacionados