Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Smart water management

Reduce effort and costs while increasing efficiency by implementing digital solutions

Remote access to your field instrumentation

Monitoring and analyzing water and wastewater requires continuous, precise measurement of quantitative and qualitative parameters. Smart instrumentation combined with digital solutions creates new ways to meet the industrial challenges. Remote access to plant, process, and measurement data - anytime, anywhere – offers potential for cost savings and increased efficiency. In addition, the monitoring and analysis of this data enables the possibility to implement predictive activity planning.

Principais fatos

More than 90%

of the data from the field remains unused.   Source: Endress+Hauser analysis

Device information via Smart Blue app
Insights

Detect and access your field data

Depending on the size of your plant, a modern water or wastewater treatment plant has between 50 and 1000 measuring points for measuring and controlling processes. Apart from the actual measurement values, today these instruments can supply other valuable data and information.

The first step is to understand what is installed in the field, after which the data is made accessible for collection. Endress+Hauser’s approach is to help you find out which devices are in your treatment plant and what functionalities they offer.

  • Our Operations App gives you access to your Endress+Hauser installed base - wherever you are, whenever you need it. Simply scan the QR code or type in the serial number of the device. Quickly find the required information.
Collect data from your installed base ©Endress+Hauser
Insights

Collect and transmit your data

There are huge amounts of data in the field, across all suppliers. You want to access to this data so that you can turn it into valuable information.

Endress+Hauser offers a broad smart instrumentation portfolio that supports digital scenarios by default. For other instrumentation we have a competitive portfolio to connect any sensor to our ecosystem.

Data and process monitoring with FieldXpert ©Endress+Hauser
Insights

Store, monitor and manage your information

Now that you have access to data from the field, what can you do with it? How can you turn the data into valuable information?

Endress+Hauser helps understand how your field instruments are functioning by remotely monitoring their health and performance, through immediate alarms, alerts and notifications, and by transforming information into useful data.

  • In-depth instrument diagnostics, verification and condition monitoring through Heartbeat Technology.
  • Centralized access to measurement and device data across your installed base using Netilion digital solutions.
  • Gain centralized visibility across your water and wastewater systems with Netilion Water, providing up-to-date data, configurable alerts and structured visualization.
Cybersecurity in the industrial landscape ©Endress+Hauser
Insights

Protect your system, devices and data

Smart water management and the digital transformation also brings risks. The use of smart sensors, apps, and cloud-base applications are just a few examples. The security of your system, plant and data has the highest priority.

Ensuring plant availability while minimizing internal and external risks as well as data security requires a partner with the relevant knowledge. As your trusted partner, Endress+Hauser is in a position to guide you along the digital journey.

  • Keep your plant secure and increase cybersecurity with Endress+Hauser’s proven expertise certified in line with norms such as IEC 62443-4-1, ISO 27001, ISO 27017. Learn more on our cybersecurity certification.

Benefits

Endress+Hauser has almost 70 years of experience when it comes to the challenges of the water industry. All over the world, water and wastewater customers trust our expertise, our employees and our dedicated portfolio of products, services and solutions. By combining this experience and expertise, we can help you optimize processes wherever sensors provide valuable information.

Principais fatos

100%

continuous information

from your field devices

Principais fatos

Up to 60%

in reduced labor costs

for on-site activities and maintenance

Principais fatos

More than 10%

revenue increase

by implementing smart technologies

Takeaway

How we can help

Smart water management makes water treatment more efficient and safer for consumers through continuous data collection, alerts and measures to prevent issues from occurring. Endress+Hauser’s industry expertise and large product portfolio support you in optimizing processes and performance. Implementing smart sensors and digital solutions can help you

  • detect, measure, and record data
  • communicate and interact with systems
  • monitor the situation, enable quick responses and troubleshooting
  • protect systems, devices, and data from cyber attacks
Solutions

Discover our related solutions

Gerenciamento inteligente da rede de água

Com esta solução inteligente de monitoramento, você obtém total transparência de todas as atividades em sua rede de água potável ou águas residuais. Descubra como você pode economizar tempo enquanto reduz custos de operação e de energia.

Read more

Monitoramento do estado de saúde do ativo para a indústria alimentícia

Aumente o tempo em atividade dos instrumentos tendo todas as informações em um só lugar — a chave para evitar interrupções não planejadas.

Read more

Notas finais