Substância analisada e faixas de mediçãoH2S (Sulfeto de hidrogênio): 0 a 10 ppmv 0 a 500 ppmv outras faixas mediante solicitação
Aprovações para área classificadaATEX / IECEx / UKEx Zona 1 PESO / KTL / JPNEx Zona 1 INMETRO Zona 1 CNEx Zona 1 CSA Classe I, Divisão 1 CSA Classe I, Zona 1
ConformitiesTÜV type test Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014) Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
Measured variablesCO2, SO2, NO, NO2, CO, NH3, H2O, CH4
Ambient temperature range 0 °C ... +50 °C Type approved up to 45 °C
ConformitiesMARPOL Annex VI and NTC 2008 – MEPC.177(58) Guidelines for exhaust gas cleaning systems – MEPC.340(77) Guidelines for SCR reduction systems – MEPC.198(62) DNV Rules for Type Approvals (2012) IACS E10 and Rules of major classification societies
Measuring rangeMore than 60 measuring components available (depending on concentration and sample gas composition) Up to 6 components simultanously 2 measuring ranges per component Automatic measuring range switching (adjaustable) 2 limit values per component Measuring ranges depend on application and combination of measuring components
Calculations5s value, Average value, Daily average value, Monthly average value, Annual average value, Moving monthly average, Mass emissions, Daily mass emissions, Monthly mass emissions, Annual mass emissions, Daily counter, Monthly counter, Annual counter
Do you need help selecting your optical analysis system?
We support you in selecting and configuring best-fit products for your measuring tasks and applications.
About optical analysis for solids, liquids, slurries, particles, and gases
Endress+Hauser has made significant investments in our customers’ futures by offering a comprehensive portfolio of atomic and molecular analysis tools for laboratory, process, and emissions monitoring. Our world-leading optical analysis systems help customers optimize key industrial processes and more reliably monitor product quality and emission in real time. Key extractive and in-situ technologies include tunable diode laser absorption spectroscopy (TDLAS), quenched fluorescence (QF), Raman spectroscopy, NIR, IR, UV/Vis, and atomic absorption.
Benefits
Process transparency: Data from optical analysis provides transparency in processes, allowing for better decision-making
Real-time measurement: Measurements in seconds or minutes enable users to minimize downtime and control operational costs in industrial processes
Quality and reliability: Optical analysis systems help customers optimize key industrial processes and reliably monitor product quality
Non-invasive, hands-free measurement: Inline optical analysis enables safe, efficient, and non-destructive measurement without sample prep or handling
High plant availability: High plant availability is achieved through the installation of easy-to-operate and maintain optical systems
Compliance: To minimize emissions in a targeted manner, it is necessary to reliably analyze and monitor gas concentrations
Frequently asked questions
Downloads
Explore recursos adicionais
Raman spectroscopic analyzers
Raman spectroscopic analyzers - Robust optical measurement of chemical composition
A comprehensive portfolio for continuous emission monitoring. With future-orientated solutions tailored to the respective measuring task in your industry.
Aumente a segurança da fábrica, garanta a qualidade do produto e otimize operações. A espectroscopia Raman mede a composição e estrutura molecular de suas amostras do laboratório ao processo em tempo real
Otimize a segurança e disponibilidade da planta. A espectroscopia de absorção por laser de diodo ajustável (TDLAS) mede de forma rápida e confiável as concentrações em correntes de gás de processo em tempo real.
/
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .