Combine our software tools and custom services for excellence in each phase of your chemical project
Process optimization in chemical engineering requires the safe handling of the vast quantities of data generated at every project phase, from Front-End Engineering Design (FEED), including detail engineering, to execution and lastly to operation. Transferring and managing this data, minimizing errors, and extracting valuable insights for optimization is a highly complex task. Endress+Hauser engineering tools guarantee seamless data transfer to support end-to-end chemical project optimization.
25%
efficiency gain in engineering with a streamlined data transfer, according to engineering experts.
How we can help
Programmed by 400 dedicated team members highly specialized in IT and IT tooling, Endress+Hauser software tools for chemical engineers enable reliable and smooth data transfer at every project phase. Equipped with consistent, accurate data, our customers can optimize their chemical engineering projects and meet their project time and budget performance criteria. The Endress+Hauser portfolio includes a broad range of state-of-the art tools and resources.
Central Engineering Platform provides a centralized hub for all engineering documentation
Applicator interface supports optimal instrument selection and sizing
Configurator tool facilitates instrument setup and installation
CAD and electrical wiring diagrams (CAE documents) simplify system design
Setting up large-scale chemical engineering projects is a complex undertaking, particularly during the detail engineering phase. Consistent data quality and management must be ensured from the outset.
Nosso conhecimento em campo
Providing reliable and seamless data transfer during the FEED and detail engineering phases, the Endress+Hauser Central Engineering Platform meets these vital requirements.
Utilize synchronized data directly from our W@M Portal to support operations
Auto-generate CAD files and drawings to quicken timelines
Facilitate accurate detail engineering via direct referral to Central Engineering Platform data
Optimal execution of chemical projects depends upon seamless data transfer, elimination of double entries, avoidance and minimization of errors. Securing the right tools and expertise for each application is vital to smooth implementation, as is superior project management.
Nosso conhecimento em campo
Endress+Hauser Field Network Engineering (FNE) experts are supported by our FNE design software, which is fully integrated into our engineering platform, and by our project management tool and standards, enabling all challenges to be met.
Access reliable data seamlessly for best project implementation
Leverage Endress+Hauser tools to support optimal instrument selection and deployment
Integrate our experts for smooth, timely project delivery with optimum resource usage
Process optimization and data management remain expedient as your chemical project moves from execution to operation, and into the long term.
Nosso conhecimento em campo
Endress+Hauser W@M Life Cycle Management comprises a suite of web-based interfaces enabling asset data to be accessed in real time and on demand by plant engineers.
Access data whenever and wherever required for operational excellence throughout the asset lifecycle
Combine W@M Life Cycle Management with customized services and software solutions to save time and operating expenses
How do we handle Chemical engineering optimization?
Click through these graphics and learn how we can help you with process optimization in chemical engineering.
Benefícios
Your success is our main objective. Utilize Endress+Hauser capabilities for process optimization in chemical engineering. No matter if it is electronic data exchange, automated documentation or the W@M Portal – we support you in all phases of a chemical project, saving you time, resources and money. With our state-of-the-art engineering and project management tools, we maximize your success.
1 week
turnaround time saved by RFQ compared to the traditional method, assuming that 800 devices need to be engineered
80%
time saved in the creation of engineering documents, e.g. CAD drawings, when using our engineering tool compared to the traditional way, assuming that 800 devices need to be defined
20k USD
is the amount of savings resulting from error minimization by eliminating typos compared to the traditional method, considering 800 devices to engineer
Engenharia detalhada, processos de aquisição tranquilos e manutenção confiável: a Clariant, especialista da indústria química, conta com soluções de automação padronizadas.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Histórias relacionadas
Projetos
Gestão de projeto na indústria química, risco minimizado
Minimize os riscos de projeto em todas as suas fases. Otimize o CAPEX estabelecendo uma parceria conosco, como principal fornecedor de instrumentos (MIV), para que seus projetos químicos e petroquímicos sejam um sucesso.
Nossa equipe experiente fornece serviços confiáveis de engenharia química no local. Saiba mais sobre como podemos apoiá-lo em seu próximo projeto químico.
Alimentos e Bebidas: Equipamentos para a indústria alimentícia
Alimentos e Bebidas: Equipamentos para a indústria alimentícia
Seu parceiro para atender às regulamentações globais de higiene, garantir a qualidade consistente do produto e a disponibilidade da fábrica, ao mesmo tempo em que economiza recursos e reduz custos.
Indústria Farmacêutica: A vanguarda das Ciências da Vida
Indústria Farmacêutica: A vanguarda das Ciências da Vida
Conte com um parceiro confiável que ajuda a alcançar a excelência operacional na indústria farmacêutica
Mining, Minerals & Metals: Extracting a sustainable future
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .