Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Aeration for wastewater treatment

Advanced monitoring solutions help optimize aeration in wastewater treatment and further save energy costs

Optimized aeration in a wastewater treatment plant

Aeration in wastewater treatment accounts for approximately 60% of the total energy consumption in wastewater treatment plants. Energy consumption is the main cost driver in wastewater treatment, and its optimization is one if the many challenges faced by plant operators also having to meet ever more demanding safety legislation. Our online oxygen and nutrient measurement solutions not only drive energy savings in aeration control, they enable demonstrable improvements in biological processes.

Principais fatos

Up to 30%

of the energy costs

in a wastewater treatment plant can be saved by using our solution for aeration control.

Simplified aeration monitoring in wastewater treatment ©Endress+Hauser
Insights

Simplified aeration monitoring

Reliable aeration requires the accurate monitoring of the multiple environmental parameters necessary for optimal bacteriological processes, such as oxygen, ammonium, nitrate, pH, temperature and suspended solids. Such monitoring increases greatly the complexity of management of the modern wastewater treatment plant.

Our extensive portfolio of instruments, services and solution help to optimize the aeration process, enabling reliable and efficient plant management.

  • Discover our portfolio of liquid analysis sensor covering all important parameters
  • Take a closer look on our thermometers and transmitters from temperature measurement
  • Manage up to 8 measuring points of similar or different parameters with our multichannel transmitter Liquiline CM448. Open communication interfaces sustain system integration, smooth operations and effortless maintenance and calibration
  • Safely remove nitrogen from wastewater with Liquiline Control
Reduce ammonium levels ©Endress+Hauser
Insights

Reduced ammonium levels

The first step in nitrogen removal is nitrification. This requires close monitoring of the degradation of ammonium and represents a significant cost factor, as this type of liquid analysis often requires the addition of further substances to enable measurements.

Our reliable, easy to use and durable technologies for measuring ammonium concentration throughout nitrification enable the operator to react early to ammonium level disturbances.

Flexible and accurate oxygen control ©Endress+Hauser
Insights

Flexible, accurate oxygen control

Monitoring and sustaining the oxygen levels vital for a reliable aeration process can lead to significant energy costs for the wastewater treatment plant. Plant operators rely on fast response times and low maintenance of equipment.

Oxygen levels are controlled by comparing the measured concentration and the set-point. Our oxygen monitoring solutions can be flexibly adapted to your requirements, delivering reliable and accurate results rapidly.

  • Measure dissolved oxygen concentration accurate with our digital aperometric oxygen sensor COS51Eor digital optical oxygen sensor Oxymax COS61D
  • Increase process safety with Memosens 2.0 digital technology sensors
  • Reduced energy consumption by further optimizing the blower usage
Takeaway

How we can help

Our advanced monitoring solutions enable optimal control of the aeration process, reducing energy and chemicals consumption whilst continuing to satisfy all current legislation.

  • Advanced monitoring of environmental parameters for reliable bacteriological processes
  • Improved nitrification process control for reduced ammonium usage
  • Precise oxygen measurement for optimal energy consumption of the blower
Solutions

Discover our related solutions

Remoção de fósforo de efluentes com Liquiline Control

Descubra a solução em automação de Liquiline Control para a remoção confiável de fósforo de efluentes, processos estáveis mesmo durante cargas de pico e redução de custos através do uso otimizado de precipitantes.

Read more

Notas finais

Related articles

Discover more interesting articles