Ensuring a precise and consistent blend ratio of hydrogen and natural gas is crucial for downstream applications. This requires accurate and reliable flow measurement of both gases, as well as real-time monitoring of the blend composition through online analyzers.
Parameters
Focus on key process parameters
Measure hydrogen flow accurately
Hydrogen has a low density and viscosity compared to natural gas, making it difficult to measure accurately with traditional flow meters. This requires specialized flow meters like Coriolis.
Ensuring accurate blend ratios in a hydrogen-natural gas blending unit is critical for safety, efficiency and compliance. Raman technology offers a highly precise and reliable solution for real-time monitoring of the blend composition.
Unlock precision blending with Endress+Hauser Coriolis flowmeters
Achieve seamless integration of hydrogen into the natural gas grid through unparalleled accuracy, stability and control over hydrogen flow measurement. Promass Q 300 offers:
Multivariable measurement in gas streams, including mass flow, density, temperature and corrected volume flow.
Best-in-class turndown for hydrogen flow measurement, globally accepted custody transfer approvals.
Highest process safety due resistance to fluctuating and harsh environments.
Raman spectroscopy delivers unparalleled precision in determining the final mix ratio, reliably measuring the complete gas composition, including many commonly found natural gas components. Our Rxn5 analyzers ensure:
Optical based compositional gas analyzer with multiple channels for redundancy or distributed measurements.
Enhanced operator safety and response times with a remote probe for real-time monitoring.
Inline measurement to avoid emissions associated with extractive gas measurements.
A Messer produz hidrogênio em um reformador a vapor. A instalação conta com um grande número de equipamentos de proteção e segurança em que os valores de pressão cumprem um importante papel.
Discover why we're the right partner for sustainable, efficient hydrogen production, transport and storage
Hidrogênio - principal vetor de energia para atingir metas de descarbonização
O hidrogênio é uma solução promissora para reduzir as emissões de carbono e sua infraestrutura está se desenvolvendo rapidamente. Descubra como a Endress+Hauser pode ajudar com que a sustentabilidade seja alcançada e a garantir a conformidade regulatória.
Instrumentation for safe and efficient hydrogen compression and transport
Explore our cutting-edge portfolio to ensure efficiency in hydrogen compression and transport.
Entendendo as cores do hidrogênio além do verde
A promessa do hidrogênio para reduções de emissões destaca as opções verdes, mas a produção baseada em combustíveis fósseis ainda domina. Saiba mais sobre o que torna os métodos de produção alternativos essenciais.
Como o hidrogênio é produzido?
Embora existam ou estejam sendo desenvolvidos diversos métodos para a produção de hidrogênio, diferentes desafios precisam ser cuidadosamente avaliados para uma produção eficaz. Saiba mais!
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .