Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Electromagnetic flowmeter - Dosimag

Dosimag
Electromagnetic flowmeter

Flowmeter with hygienic design, highest repeatability and an ultra-compact sensor

5BH
please wait
Carregando preços
Preço temporariamente indisponíveis
from CHF 803.-

Especificações resumidas

  • Max. measurement error

    ±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
    ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    ±5 % o.r.

  • Measuring range

    0.14 to 1.66 l/s (0.035 to 0.44 gal/s)

  • Medium temperature range

    Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
    Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
    Seal material Viton: 0 to +150 °C (+32 to +302 °F)

  • Max. process pressure

    PN 16

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
    Platinum

Campo de aplicação

Dosimag is specially designed for filling and bottling applications of conductive liquids. It measures volume directly. Designed for applications where space is a premium, Dosimag will be the preferred choice for system integrators, skid builders and equipment manufacturers.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • For demanding dosing and filling applications.

Device properties

  • Wetted materials CIP, SIP cleanable

  • Nominal diameter: DN 4 to 25 (1/8 to 1")

  • Measuring device conform to FDA

  • Pulse/frequency/switch output, Modbus RS485

  • Custody transfer approvals (MID, NTEP)

  • Excellent and easy cleanable transmitter

Benefícios

  • High process safety – high measuring accuracy and repeatability in shortest filling time

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Versatile and time-saving wiring – plug connector

  • Industry-optimized – ultra-compact design

  • For hygiene requirements – stainless steel housing

Vídeos

Predecessor