Process instrumentation for efficient hydrogen compression and transport
High-pressure environments need robust sensors. Hydrogen embrittlement requires specialized materials for accurate measurement and safe operation. Reliable temperature and storage monitoring systems, including pressure, temperature and level sensors, are essential to ensure safe and efficient operation for a cleaner future.
Parameters
Focus on key process parameters
Mitigate pressure membrane embrittlement
Hydrogen can permeate through sensor materials, causing embrittlement and potential failure. Selecting materials that are resistant to hydrogen embrittlement is crucial for ensuring the longevity and accuracy of pressure sensors.
Flow measurement of liquid hydrogen is severely affected by the presence of entrained gas. Coriolis flow meters with dual frequency technology remain unaffected by such application conditions.
Level sensors must be compatible with cryogenic temperatures and pressures. Specialized materials and designs are required to withstand these extreme conditions and provide accurate level measurements.
Hydrogen pressure measurement with gold-plated membrane
Hydrogen can permeate through many metals, including those used in pressure sensor diaphragms and seals. This can lead to hydrogen-induced cracking, reduced mechanical strength and eventual sensor failure. Endress+Hauser offers pressure sensors with specialized diaphragm materials and plating designed to resist hydrogen permeation and maintain long-term stability in hydrogen-rich environments.
Reliable measurement and high accuracy in hydrogen applications.
Complete portfolio of pressure transmitters available with gold-plating option.
Bluetooth connection for convenient access to the device.
Hydrogen is the lightest gas that exists and at atmospheric conditions it has a density that is 10 times lower than natural gas. Since hydrogen streams have little mass to propagate sound and often exhibit high gas velocities, velocity-based measurement principles struggle to produce repeatable and accurate flow measurement results. Our Coriolis flow meters offer:
Best-in-class turndown for hydrogen flow measurement, gasket-free construction, SIL and Ex for highest safety.
Highest measurement sensitivity to achieve the widest mass flow measurement range.
Superior zero-point stability, can measure hydrogen at low pressure with the lowest measurement error in the market.
A Messer produz hidrogênio em um reformador a vapor. A instalação conta com um grande número de equipamentos de proteção e segurança em que os valores de pressão cumprem um importante papel.
Discover why we're the right partner for safe and efficient hydrogen compression and transport
Hidrogênio - principal vetor de energia para atingir metas de descarbonização
O hidrogênio é uma solução promissora para reduzir as emissões de carbono e sua infraestrutura está se desenvolvendo rapidamente. Descubra como a Endress+Hauser pode ajudar com que a sustentabilidade seja alcançada e a garantir a conformidade regulatória.
Enhance safety and efficiency in hydrogen blending processes
Discover our broad offering and benefit from longstanding expertise when it comes to safe hydrogen blending.
Instrumentation for safe hydrogen storage
Explore our innovative portfolio of instrumentation serving safe hydrogen storage.
Transporte e armazenamento de hidrogênio
O hidrogênio oferece vantagens ecológicas em relação ao gás natural e combustíveis fósseis, mas também possui propriedades desafiadoras. Saiba mais sobre os requisitos para transporte e armazenamento seguros.
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .