Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Steam generation in chemical production

Steam and Water Analysis System (SWAS) for Chemicals

Take care of your steam generators with SWAS solutions that keep them free of deposits and corrosion

Steam is the safest way to generate heat in the Chemical industry, for example in pass through reactors. To ensure that steam generation works without failures and with minimum energy consumption, and that boilers and pipelines are protected against corrosion and builtup, the feed water must be of consistent quality. Endress+Hauser's space-saving SWAS Compact analysis system, offers latest measurement technology for all critical parameters with very low cooling water and sample consumption.

  • SWAS Compact saves up to 70% of water consumption

    compared to conventional SWAS systems

    The outstanding SWAS Compact system, optimally suited for the Chemical industry, offers highest reliability, availability and traceability with lowest sample and cooling water consumption. This is ensured by the patented flow-through assembly with sophisticated sensor arrangement. Efficient steam and water monitoring for cost- and resource-saving chemical production.

SWAS panels monitor all critical parameters in steam generation Endress+Hauser

All critical parameters in steam generation processes can be safely monitored with Endress+Hauser's steam and water monitoring systems

Compact SWAS panel solution from Endress+Hauser ©Endress+Hauser

SWAS Compact solution: A steam water analysis system with minimized sample demand and low investment costs

Process map of industrial steam generation ©Endress+Hauser

Illustration of the industrial steam generation process as it occurs, for example, in the Chemical industry

How we can help

With our sophisticated SWAS solutions, you have the quality of your feed water completely under control. Take advantage of highly efficient monitoring of multiple, even complex parameters at a central location. Consistently pure water helps to minimize process downtime and prolong the life of your steam boilers. You reliably comply with limit values; traceability and secure data management provides proof of water quality at any time. The turnkey systems are easy to commission and operate.

  • Get support and save working time with a compact system that is easy to operate and maintain and perfectly fits to your requirements. All of our SWAS panels enable highly efficient, and thanks to CE marking, also strictly compliant monitoring.

  • Benefit from a complete turnkey SWAS Compact system that analyzes pH, dissolved oxygen, conductivity, and acid conductivity in a single panel solution. Real-time, accurate data from your critical process points without interrupting your production.

  • With a sample volume of only 10 l/h, thanks to our patented measurement arrangement in the SWAS Compact panel, and 70% less cooling water and energy compared to similar systems, you can save money on raw materials.

  • You can integrate all SWAS solutions conveniently and seamlessly into your existing PLCs using various interfaces, analog, digital or via IIoT connectivity.

  • With our steam and water analysis systems, you benefit from secure data management that provides proof of your water quality at any time. Simple connection via plug-and-play allows for quick use at your site.

  • O que oferecemos

    Smart monitoring solutions for steam generators from Endress+Hauser, such as the SWAS Compact panels, provide state-of-the-art measurements for all critical parameters in one central location. This ensures that your components are protected against...

  • Hardware e software

    • Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC.  Additional parameters and third-party sensors on demand. 

    • Measurement of up to eight parameters with one...

  • Serviços

    • Consulting

    • Project management

    • Factory acceptance test (FAT)

    • Site acceptance test (SAT)

    • Certification (CE)     

    • Commissioning by experienced Endress+Hauser service engineers

    • Worldwide installation, maintenance, and service from a single source
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
For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Explore outras aplicações para este setor industrial