Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Teqwave T – Ultrasonic concentration meter

Picture of portable concentration measuring device Teqwave T for temporary in situ liquid analysis ©Endress+Hauser

Teqwave T – Portable concentration measuring device for temporary in situ liquid analysis

Smart, mobile measuring device – individually for your process

The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.
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
This product is not available in this market.

  • Especificações resumidas

    • Max. measurement error

      Density: ±0.01g/cm³
      Temperature: ±0.5K
      Sound velocity: 2m/s

    • Measuring range

      Concentration According to concentration app data sheet, maximum 0 to 100 %
      Sound velocity 600 to 2000 m/s
      Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
      Density 0.7 to 1.5 g/cm³

    • Medium temperature range

      0 to 100 °C (32 to 212 °F)

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Easy, fast and efficient – real-time in situ liquid analysis

    • Versatile applications – one device for changing tasks

    • Highest process safety – reliable metering due to robust, maintenance-free sensor

    • Cost-saving – surveillance of product quality without...

  • Campo de aplicação

    • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

    • Temporary concentration measurement of liquids at various measuring points in plant & laboratory

    Device properties

    • Insertion length: 180 mm (7 in)

    • Accurate and...

Características e especificações

Voltar

Details

  • Measuring principle

    Ultrasonic concentration

  • Product headline

    Smart, mobile measuring device – individually for your process.
    Easy, fast and efficient – real-time in situ liquid analysis.
    Temporary concentration measurement of liquids at various measuring points in plant and laboratory.

  • Sensor features

    Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling.
    Insertion length: 180 mm (7 in). Accurate and independent of flow profile.

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply.
    Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values.

  • Nominal diameter range

    Insertion length: 180 mm (7")

  • Measured variables

    Concentration
    Temperature
    Sound velocity

  • Max. measurement error

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
    Density 0.7 to 1.5 g/cm³

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

  • Ambient temperature range

    Sensor: 0 to 50 °C (32 to 122 °F)
    Transmitter: 0 to 40 °C (32 to 104 °F)

  • Sensor housing material

    Stainless steel V4A 1.4571

  • Degree of protection

    Sensor: IP68 (with cable plugged in), IP66 (without cable connector)
    Transmitter: IP40

  • Display/Operation

    3.5" TFT display with 4 operating keys

  • Power supply

    Lithium-ion battery (2300 mAh capacity)

  • Hazardous area approvals

    Non-hazardous area
    UK; Non-hazardous area

  • Product safety

    CE, C-Tick

Documentos / Manuais / Software