Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Proline Prosonic Flow
G 300 Ultrasonic flowmeter

Picture of ultrasonic flowmeter Proline Prosonic Flow G 300 / 9G3B - Highly robust gas specialist ©Endress+Hauser

Proline Prosonic Flow G 300 for natural and process gas measurement in the chemical and in the oil and gas industries.

Check it out! Scan the code, download the 3D QR app and explore Prosonic Flow G on your own.

3D QR code for Prosonic Flow G ©Endress+Hauser

3D QR code for Prosonic Flow G

The Ultrasonic Flow Measuring Principle

Highly robust gas specialist for fluctuating conditions with compact, easily accessible transmitter

For a wide range of gas applications Prosonic Flow G provides reliable flow measurement, even with wet gas and changing gas properties and compositions. A pressure-rated sensor housing with rupture disc limits safety risks. The compact transmitter offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology ensures compliance and process safety at all times.
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
  • Especificações resumidas

    • Max. measurement error

      Volume flow (standard):
      ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
      ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
      Volume flow (optional calibration):
      ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
      ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
      Mass flow (standard):
      ‐ ±1.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
      ‐ ±2.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
      Mass flow (optional calibration):
      ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
      ‐ ±1.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)

      Sound Velocity: ±2.0 % o.r.

    • Measuring range

      Gas: 0.3 m/s to 40 m/s

    • Medium temperature range

      -50 to 150 °C (-58 to +302°F)
      -50 to 100 °C (-58 to +212°F) with integrated pressure cell

    • Max. process pressure

      0.7 to 101 bar a (10.15 to 1464.88 psi a)

    • Wetted materials

      Measuring tube: 1.4408/1.4409 (CF3M)
      Transducer: 1.4404 (316, 316L), Titan Grade 2

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Flexible device with user-definable gas mixtures for demanding measuring tasks

    • Maximum reliability even with humid or wet gas – sensor design insensitive to condensate

    • High-performance process control – real-time pressure- and temperature-compensated values

    • Efficient solution – multivariable, no pressure loss

    • Full access to process and...

  • Campo de aplicação

    • The measuring principle is unaffected by gas composition

    • Accurate measurement of natural and process gas in the chemical as well as oil and gas industries.

    Device properties:

    • Direct measurement: flow, pressure & temperature

    • Wetted parts: titanium / 316L

    • ...

Características e especificações

Voltar

Details

  • Measuring principle

    Ultrasonic flow

  • Product headline

    Highly robust gas specialist for fluctuating process conditions with compact, easily accessible transmitter. Flexible device with user-definable gas mixtures for demanding measuring tasks. Accurate measurement of natural and process gas in the chemical as well as oil and gas industries.

  • Sensor features

    Maximum reliability even with humid or wet gas – sensor design insensitive to condensate. Highperformance process control – real-time pressure- and temperature-compensated values. Efficient solution – multivariable, no pressure loss. Direct measurement: flow, pressure & temperature. Wetted parts: titanium / 316L.

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 25 to 300 (1 to 12")

  • Wetted materials

    Measuring tube: 1.4408/1.4409 (CF3M)
    Transducer: 1.4404 (316, 316L), Titan Grade 2

  • Measured variables

    Volume flow, corrected volume flow, mass flow, flow velocity, speed of sound, pressure, temperature, density, dynamic viscosity, energy flow, Wobbe index, methane fraction, calorific value, molar mass

  • Max. measurement error

    Volume flow (standard):
    ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
    ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
    Volume flow (optional calibration):
    ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
    ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
    Mass flow (standard):
    ‐ ±1.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
    ‐ ±2.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
    Mass flow (optional calibration):
    ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
    ‐ ±1.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)


    Sound Velocity: ±2.0 % o.r.

  • Measuring range

    Gas: 0.3 m/s to 40 m/s

  • Max. process pressure

    0.7 to 101 bar a (10.15 to 1464.88 psi a)

  • Medium temperature range

    -50 to 150 °C (-58 to +302°F)
    -50 to 100 °C (-58 to +212°F) with integrated pressure cell

  • Ambient temperature range

    -40 to 60 °C(-40 to +140 °F)
    Optional: -50 to 60 °C(-58 to +140 °F)

  • Sensor housing material

    Stainless Steel, 1.4404(316/316L), 1.4408/1.4409 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L
    Polycarbonate

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure.
    Optional: External WLAN antenna: IP67

  • Display/Operation

    4-line backlit display with Touch Control (operation from outside)

    Configuration via local display and operating tools possible

    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input

    4-20 mA input

  • Digital communication

    HART, Modbus RS485

  • Power supply

    24V DC
    100 to 230 V AC
    AC 100 to 230 V / DC 24 V (non harzardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, JPN, EAC

  • Product safety

    CE, C-tick

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

    NACE MR0175/MR0103

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 31
    • Nr 31 Order code 71323007

      Kit power supply, 100-230VAC, Ex

      Usage: Promag/Promass 300/500, Prosonic Flow/t-mass 300, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323008

      Kit power supply, 24VDC, Ex

      Usage: Promag/Promass 300/500, Prosonic Flow/t-mass 300, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323009

      Kit pow.supply,100-230VAC/24VDC, Non-haz

      Usage: Promag/Promass/Prosonic Flow/ t-mass 300/500 digital, Non-haz, Zone 2, transmitter housing, electronic compartment.

  • 33
    • Nr 33 Order code XPD0048-

      ISEM electr.mod.,Prosonic Flow G 300/500

      Usage: Prosonic Flow G 300/500. Valid for all approvals.

  • 39
  • 34
  • 37
    • Nr 37 Order code 71323010

      Kit module cartridge, 300/500, Ex

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

    • Nr 37 Order code 71323011

      Kit module cartridge, 300/500, Non-haz

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

  • 35
  • 46
  • 50
  • 45
    • Nr 45 Order code 71323073

      Kit conn.terminal option A,300/500,N-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71327818

      Kit conn.terminal option C,300/500,N-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323075

      Kit conn.terminal option A, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71327819

      Kit conn.terminal option C, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323075

      Kit conn.terminal option A, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71327819

      Kit conn.terminal option C, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

  • 49
    • Nr 49 Order code 71323079

      Kit terminal, transm.,remote display,300

      Usage: transmitter housing Alu/cast, connection compartment with remote display DKX001. Consists of: 1x connection terminal 4-Pol.

  • 20
    • Nr 20 Order code 71323016

      Kit cover, sight glass, Alu,Non-haz/Exde

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Promag/Promass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323017

      Kit cover,glass, Alu, -50oC,Non-haz/Exde

      Usage: Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Non-haz. Promass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 21
    • Nr 21 Order code 71323018

      Kit cover, blind, Alu, Non-haz/Exde

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Non-haz. Promag/Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 HNBR.

    • Nr 21 Order code 71323019

      Kit cover, blind, Alu,-50oC,Non-haz/Exde

      Usage: Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Non-haz. Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 20
    • Nr 20 Order code 71323020

      Kit cover, sight glass, Alu, Exd

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323021

      Kit cover, sight glass, Alu, -50oC, Exd

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 21
    • Nr 21 Order code 71323022

      Kit cover, blind, Alu, Exd

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 HNBR.

    • Nr 21 Order code 71323023

      Kit cover, blind, Alu, -50oC, Exd

      Usage: Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 20
    • Nr 20 Order code 71323024

      Kit cover, sight glass, cast, Ex

      Usage: Promass/Prosonic Flow 300, Promag/Promass/Prosonic Flow 500, transmitter housing cast, Ex. Consists of: cover sight glass, cast, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323025

      Kit cover, sight glass, cast, -50oC, Ex

      Usage: Promass/Prosonic Flow 300, Promag/Promass/Prosonic Flow 500, transmitter housing cast, Ex. Consists of: cover sight glass cast, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 21
    • Nr 21 Order code 71327102

      Kit cover, blind, cast, Ex

      Usage: Promass/Prosonic Flow 300 with remote display, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 110.7x3.53 HNBR.

    • Nr 21 Order code 71327103

      Kit cover, blind, cast, -50oC, Ex

      Usage: Promass/Prosonic Flow 300 with remote display, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 70
    • Nr 70 Order code 71323026

      Kit cover gasket, sight glass/blind

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast. Consists of: 10x O-Ring 110.7x3.53 HNBR.

    • Nr 70 Order code 71323027

      Kit cover gasket,sight glass/blind,-50oC

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Consists of: O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 22
    • Nr 22 Order code 71323028

      Kit cover, electr.compart., Alu, Non-haz

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Consists of: cover Alu, O-Ring 117,1x3,53 HNBR.

    • Nr 22 Order code 71323029

      Kit cover,electronic, Alu,- 50oC,Non-haz

      Usage: Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Consists of: cover Alu, O-Ring 117,1x3,53 FVMQ, -50oC/-58oF.

  • 74
    • Nr 74 Order code 71323030

      Kit cover gasket,electr.compart.,Non-haz

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Consists of: 10x O-Ring 117,1x3,53 HNBR.

    • Nr 74 Order code 71323031

      Kit cover gasket,electr., -50oC, Non-haz

      Usage: Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Consists of: O-Ring 117,1x3,53 FVMQ, -50oC/-58oF.

  • 22
    • Nr 22 Order code 71323032

      Kit cover, electronic compart., Alu, Ex

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323033

      Kit cover, electr.compart., Alu,-50oC,Ex

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

    • Nr 22 Order code 71323034

      Kit cover, electronic compart., cast, Ex

      Usage: Promass/Prosonic Flow 300, Promag/Promass/Prosonic Flow 500, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323035

      Kit cover, electr.compart.,cast,-50oC,Ex

      Usage: Promass/Prosonic Flow 300, Promag/Promass/Prosonic Flow 500, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 74
    • Nr 74 Order code 71323036

      Kit cover gasket, electronic compart.,Ex

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Ex. Consists of: 10x O-Ring 120,2x3,53 HNBR.

    • Nr 74 Order code 71323037

      Kit cover gasket,elect.compart.,-50oC,Ex

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Ex. Consists of: O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

    • Nr 74 Order code 71323036

      Kit cover gasket, electronic compart.,Ex

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Ex. Consists of: 10x O-Ring 120,2x3,53 HNBR.

    • Nr 74 Order code 71323037

      Kit cover gasket,elect.compart.,-50oC,Ex

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Ex. Consists of: O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 28
    • Nr 28 Order code 71323044

      Kit cover, remote display, Alu

      Usage: Remote display DKX001, housing Alu. Consists of: cover Alu, O-Ring 88,50x3,53 HNBR.

    • Nr 28 Order code 71323045

      Kit cover, remote display, Alu, -50oC

      Usage: Remote display DKX001, housing Alu. Consists of: cover Alu, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

    • Nr 28 Order code 71323046

      Kit cover, remote display, cast

      Usage: Remote display DKX001, housing cast. Consists of: cover cast, O-Ring 88,50x3,53 HNBR.

    • Nr 28 Order code 71323047

      Kit cover, remote display, cast, -50oC

      Usage: Remote display DKX001, housing cast. Consists of: cover cast, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 76
    • Nr 76 Order code 71323048

      Kit cover gasket, remote display

      Usage: Remote display DKX001, housing Alu/cast. Consists of: 10x O-Ring 88,50x3,53 HNBR.

    • Nr 76 Order code 71323049

      Kit cover gasket, remote display, -50oC

      Usage: Remote display DKX001, housing Alu/cast. Consists of: O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 71
    • Nr 71 Order code 71323071

      Kit interface gaskets, 300/500

      Usage: Promass/Prosonic Flow/t-mass 300, Promass/Prosonic Flow 500, transmitter housing/sensor or transmitter housing/wall mount. Consists of: 5x O-Ring 88,50x3,53 HNBR for interface.

    • Nr 71 Order code 71323072

      Kit interface gaskets, 300/500, -50oC

      Usage: Promass/Prosonic Flow/t-mass 300, Promass/Prosonic Flow 500, transmitter housing/sensor or transmitter housing/wall mount. Consists of: O-Ring 88,50x3,53 FVMQ for interface, -50oC/-58oF.

  • 11
    • Nr 11 Order code 71368488

      Kit protect.cover option A,300/500,N-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323081

      Kit protective cover option A,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323081

      Kit protective cover option A,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

  • 87
    • Nr 87 Order code 71343505

      Kit weather protection cover, 300/500

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing. Consists of: weather protection cover 4404, installation material.

    • Order code 71351317

      Kit wireless antenna extended range

      Consists of: Connection cable in the transmitter, Ex cable entry for antenna, 1.5m cable, antenna, angle with union nut.

    • Order code 9X3BXX-

      Transmitter Prosonic Flow 300, 9X3BXX

      With an integrated web server.

    • Order code DKX001-

      Remote Display DKX001

      Remote display and operating module of Proline 300 For more installation flexibility and better readability. Delivery: Depends on the selection in the indvidual product structure.

    • Order code DKX002-

      Connection Cable for Remote Display

      Connection Cable for Remote Display DKX001 of Proline 300.

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.

Downloads