Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Dosimag
Electromagnetic flowmeter

Electromagnetic flowmeter - Dosimag ©Endress+Hauser
Electromagnetic flowmeter - Dosimag with batching functionality ©Endress+Hauser

Dosimag with batching functionality

The Electromagnetic Flow Measuring Principle

Flowmeter with hygienic design, highest repeatability and an ultra-compact sensor

Dosimag is specially designed for filling and bottling applications of conductive liquids. It measures volume directly. Designed for applications where space is a premium, Dosimag will be the preferred choice for system integrators, skid builders and equipment manufacturers.
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
  • Especificações resumidas

    • Max. measurement error

      ±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
      ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
      ±5 % o.r.

    • Measuring range

      0.14 to 1.66 l/s (0.035 to 0.44 gal/s)

    • Medium temperature range

      Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
      Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
      Seal material Viton: 0 to +150 °C (+32 to +302 °F)

    • Max. process pressure

      PN 16

    • Wetted materials

      Liner: PFA
      Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
      Platinum

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • High process safety – high measuring accuracy and repeatability in shortest filling time

    • Energy-saving flow measurement – no pressure loss due to cross-section constriction

    • Maintenance-free – no moving parts

    • Versatile and time-saving wiring – plug connector

    • Industry-optimized – ultra-compact design

    • For...

  • Campo de aplicação

    • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

    • For demanding dosing and filling applications.

    Device properties

    • Wetted materials CIP, SIP cleanable

    • Nominal diameter: DN 4 to 25 (1/8 to 1")

    • Measuring device conform to FDA

    • Pulse/...

Características e especificações

Voltar

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    Flowmeter with hygienic design, highest repeatability and an ultra-compact sensor.
    For demanding dosing and filling applications.

  • Sensor features

    High process safety – high measuring accuracy and repeatability in shortest filling time. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Wetted materials CIP, SIP cleanable. Nominal diameter: DN 4 to 25 (¹⁄₈ to 1"). Measuring device conform to FDA.

  • Transmitter features

    Versatile and time-saving wiring – plug connector. Industry-optimized – ultra-compact design. For hygienic requirements – stainless steel housing.
    Pulse/frequency/switch output, Modbus RS485. Custody transfer approvals (MID, NTEP). Excellent, easily cleanable transmitter.

  • Nominal diameter range

    DN 4 (⁵⁄₃₂"), 8 (⁵⁄₁₆"), 15 (½"), 25 (1")

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
    Platinum

  • Measured variables

    Volume flow

  • Max. measurement error

    ±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
    ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    ±5 % o.r.

  • Measuring range

    0.14 to 1.66 l/s (0.035 to 0.44 gal/s)

  • Max. process pressure

    PN 16

  • Medium temperature range

    Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
    Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
    Seal material Viton: 0 to +150 °C (+32 to +302 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4308 (304)

  • Transmitter housing material

    1.4308 (304)

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    No local Operation
    Configuration via operating tools possible

  • Outputs

    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus

  • Product safety

    CE

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc.to ISO/IEC 17025)
    NTEP

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Sanitary approval: 3-A, EHEDG, seals acc. to FDA (except EPDM)

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 2
  • 7
  • 6
  • 5
  • 4
  • 3
  • 9
  • 8
    • Nr 8 Order code 51516983

      Commubox FXA291 (Hardware)

      Serial USB Computer Interface Technical Data: - USB Version1.1 or higher - Power supply via USB - IP51; NEMA/Typ 3 - Ambient temperature: -20....+60oC - Ex: II(2) G (EEx ia) II C - ATEX: BVS 05 ATEX E 095 Scope of deliovery: Commubox FXA 291 MS Windows USB driver Device is submitted for CSA/FM application. The device may not be modified and may be used with intrinsically safe circuits with corresponding characteristics only (see safety certificate).

  • 10
    • Nr 10 Order code 5BH-

      Dosimag OEM-Version

      Electromagnetic flowmeter for filling applications (compact version) PFA measuring tube lining Housing in stainless steel

  • 8
    • Nr 8 Order code FXA193-

      Serviceinterface FXA193

      The service interface connects the service port of Proline and ToF devices with the serial interface RS 232C (9 pin.) of a personal computer. Contents of delivery: - Serviceinterface with RS 232C connection cable (9 pin.) - FXA "USB" cable, the additional power supply for FXA193 from USB-port of the PC.

  • Predecessor