Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Digital pH sensor
Memosens CPS171D

Memosens CPS171D: high-performing pH sensor for reliable measurement in biotech processes. ©Endress+Hauser

Memosens CPS171D: high-performing pH sensor for reliable measurement in biotech processes.

Memosens CPS171D has a certified biocompatibility according to USP class VI. ©Endress+Hauser

The sensor has a certified biocompatibility according to USP class VI which provides highest safety for your batch with respect to cytotoxicity and bioreactivity.

The Memosens CPS171D pH sensor is accurate and stable over various batch cycles. ©Endress+Hauser

The sensor’s specialized glass membrane and pressurized reference system with ion trap make the sensor accurate and stable over various batch cycles.

Memosens CPS171D stores all necessary process and sensor data in its Memosens plug head. ©Endress+Hauser

The sensor stores all necessary process and sensor data such as the operating hours, the calibration history and the number of SIP and autoclaving cycles in its Memosens head.

Conveniently maintain and calibrate your CPS171D sensor in the laboratory with Memobase Plus CYZ71D. ©Endress+Hauser

Conveniently maintain and calibrate your Memosens CPS171D sensor under controlled conditions in your lab with the Memobase Plus software.

Install the precalibrated sensor in your fermenter and it is instantly ready for the next batch. ©Endress+Hauser

Install the precalibrated Memosens CPS171D sensor in your fermenter and your measurement is instantly ready for the next batch.

Simple sensor exchange in your bioreactor/fermenter can be performed in seconds. ©Endress+Hauser

Simple sensor exchange in your bioreactor/fermenter can be performed in seconds thanks to the lockable bayonet connector and automatic sensor identification.

The pH value of a liquid can be calculated using the potentiometric measurement principle. This video shows what it is about and how this measuring principle works.

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens glass electrode for bioreactors in the biotech industry and for the food industry

Keep the pH value of your batch in the optimum range and maximize your product yield with Memosens CPS171D. Thanks to its rugged design and long-term stability, it provides extremely accurate, reproducible and reliable measuring values even after CIP/SIP and autoclaving. Memosens CPS171D is not the latest Memosens generation. To get information on the new Memosens CPS61E sensor with extended functionality, click here.
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
  • Especificações resumidas

    • Measurement range

      pH 0 to 14

    • Process temperature

      0 to 135 °C (32 to 275 °F)

    • Process pressure

      1 to 7 bar abs (14.5 to 101.5 psi)

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • The sensor's exceptional accuracy, reproducibility and reliability helps you to keep the pH value in the optimum range for a maximized product yield.

    • A specialized glass membrane and reference system makes the sensor CIP/SIP and autoclaving resistant (up...

  • Campo de aplicação

    Memosens CPS171D measures pH in:

    • Biotech and pharma industries
      - Bioreactors/fermenters: process control in enzyme production
      - Bioreactors/fermenters: control of culture growth

    • Food & Beverages
      - CIP/SIP applications

    With its international explosion...

Características e especificações

Voltar

Details

  • Measuring principle

    Potentiometric

  • Application

    Hygienic and sterile applications, bioreactor, fermenter, biotechnology, pharmaceutical industry, foods

  • Characteristic

    Digital pH electrodes for bioreactors and biotechnology production processes with ion
    trap for long-term stable reference

  • Measurement range

    pH 0 to 14

  • Measuring principle

    Ceramic diaphragm, ion-trap

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology
    Digital electrode with Memosens technology

  • Material

    Glass and ceramic

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.2 and 16.7 inch)

  • Process temperature

    0 to 135 °C (32 to 275 °F)

  • Process pressure

    1 to 7 bar abs (14.5 to 101.5 psi)

  • Temperature sensor

    NTC 30k

  • Ex certification

    IECEx, ATEX, NEPSI, FM, CSA

  • Connection

    Inductive, digital connection head with Memosens technology

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
    • Order code 71038228

      Memoclip label Memosens sensor

      for assignment of sensors to measuring loop. 100 sensor clips with printable labels

    • Order code CPY20-

      Technical buffer solution CPY20

      pH quality buffer solution, referenced to primary reference material of PTB and standard reference material of NIST. in DAkkS accredited buffer Laboratory.

    • Order code CPY4-

      KCL-Electrolyte solution CPY4

      For liquid filled electrodes