Promass A is known for its highly accurate measurement of small quantities of liquids and gases for high pressure and low pressure. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Promass A 100 is the preferred choice for system integrators, skid builders and equipment manufacturers. Available with an ultra-compact stainless steel hygienic housing it can be placed even into the most compact rigs.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring accurately smallest quantities of liquids and gases for continuous process control.
Device properties
Nominal diameter: DN 1 to 4 (1/24 to 1/8")
Process pressure up to 400 bar (5800 psi)
Medium temperature up to +205 °C (+401 °F)
Robust, ultra-compact transmitter housing
High ingress protection: IP69K
Local display available
Benefícios
Highest process safety – self-drainable measuring tube design
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
Space-saving transmitter – full functionality on the smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Vídeos
Instrumentação inteligente através da Heartbeat Technology
Quer aumentar o desempenho da fábrica e reduzir custos? Nosso portfólio de instrumentação inteligente com Heartbeat Technology oferece conhecimento aprofundado do equipamento para mais economia e segurança operacional.
A Schluchseewerk AG desejava registrar e otimizar a eficiência de suas turbinas na usina hidrelétrica reversível em Wehr. A Endress+Hauser oferece a solução ideal com seu medidor de vazão ultrassônico tipo clamp-on.
Com o Netilion Network Insights, os gestores de água de Oberzent agora veem todos os pontos de dados relevantes de seu sistema de água em um painel baseado em nuvem, sem precisar se deslocar até as usinas.
A GPsol, juntamente com a Endress+Hauser, desenvolveu um sistema que mede individualmente cada componente dos poços de extração e fornece o máximo de informações possível sobre a vazão atual.
A limpeza eficiente de componentes é uma parte importante da produção de componentes fabricados industrialmente. A Borer Chemie AG, portanto, conta com a medição de concentração com o Teqwave F, I e T.
The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .