Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

TA535
Thermowell for temperature sensors

Product picture thermowell TA535 ©Endress+Hauser

For use in general purpose industrial applications and processes generating medium to high stress

The thermowell with a hexagonal extension is employed in industrial applications which generate medium to high stress. For pipes or tanks that have threaded process connections.
It can accommodate sensors with a diameter of 6 mm (0.24 in) and can also be used in combination with thermometers without a thermowell. It is available with NPT, gas and M20 connections (on thermometer and process sides).
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
  • Especificações resumidas

    • Max. process pressure (static)

      100 bar (1450 psi)

    • Maximum standard immersion length

      5.000 mm (196,85")

    • Max. immersion length on request

      10.000 mm (393,7")

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Several types of process connections can be selected as standard

    • Several outer diameters can be selected as standard

    • Connections to the thermometer: ½" NPT, G ½” and M20x1.5 thread

    • Made in SS 316L / 1.4404

    • The material certification can be selected as...

  • Campo de aplicação

    The thermowell with a hexagonal extension is employed in industrial applications which generate medium to high stress. For pipes or tanks that have threaded process
    connections. It can accommodate sensors with a diameter of 6 mm (0.24 in) and can also...

Características e especificações

Voltar

Details

  • Measuring principle

    Fabricated Thermowell

  • Characteristic / Application

    metric style

    threaded process connection

    hexagonal extension

  • Head connection

    internal thread:

    1/2" NPT

    3/4" NPT

    M20x1.5

  • Maximum standard immersion length

    5.000 mm (196,85")

  • Max. immersion length on request

    10.000 mm (393,7")

  • Process connection

    thread:

    G1/2"

    G3/4"

    1/2"NPT

    3/4" NPT

    M20x1,5

  • Thermowell root diameter

    9 mm (0,35")

    10 mm (0,39")

    12 mm (0,47")

  • Medium contact material

    1.4404 (316L)

  • Wetted part finishing (Ra)

    < 1.6 µm (63.00 µin)

  • Tip shape

    straight

  • Temperature range

    -200...650 °C (-328...1.202 °F)

  • Max. process pressure (static)

    100 bar (1450 psi)

  • Max. process pressure at 400 °C

    depends on process connection

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Predecessor

  • Successor