Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Project management in pharma industry, expert support

An embedded engineer will integrate standardization for optimal project delivery and running costs

Project management in the pharma industry presents many challenges, few as complex as moving clinical innovations to manufacturing scale. Multiple industrial measurement instruments are installed and qualified during plant construction. Once operational, instruments must be maintained, verified and calibrated regularly. Our experience and expertise in project planning and engineering facilitate plant setup with early standardization, accelerating time to market and optimizing ongoing costs.

How we can help

Endress+Hauser partners with customers from engineering through commissioning all the way to operational optimization, not only enabling plant planning and development projects to hit time and budget targets but also minimizing ongoing operating costs and plant downtime.

  • Embedded Endress+Hauser engineers for standardization of best-fit instruments

  • Integrated fieldbus and calibration engineering for maximized plant availability

  • Optimized supply chain management, harmonized certification and documentation processes for minimized operating costs

Applications

Expert partnering

In any pharmaceutical project, criticality and complexity grow with scale and the degree of process integration. Selecting and calibrating the right instrument for each application can be challenging, and yet is vital to ensuring measuring tasks are carried out optimally.

Expert partnering
Nosso conhecimento em campo

Engaging our highly skilled and experienced engineers early in the project can reduce complexity and criticality in construction, as well as enhance ongoing plant performance.

  • Select the right instrument for each application

  • Reduce calibration downtime and assure permanent compliance with calibration engineering

  • Boost overall performance with fieldbus engineering

Optimized planning

Standardization of instruments is key to reducing the complexity of large-scale pharmaceutical projects.

Optimized planning
Nosso conhecimento em campo

An embedded Endress+Hauser project manager can help achieve a harmonized installed base, ensuring that all suppliers adhere to a standard instrument catalogue no matter where they are located.

  • Collaborate closely from project outset to integrate standardization throughout

  • Source standard instruments of Endress+Hauser global quality worldwide

Seamless implementation

Once the planning phase is completed, plans must be validated and implemented for timely and cost-effective execution.

Seamless implementation
Nosso conhecimento em campo

Our project managers can accelerate the start-up and help ensure ongoing operations are efficient and effective.

  • Support factory acceptance testing (FAT), final validation and commissioning

  • Deploy clearly defined and documented calibration, maintenance and compliance concepts

Learn how to standardize your projects

bioprocess overview ©Endress+Hauser

Bioprocess overview

fermentation process ©Endress+Hauser

Fermentation process

Chromotography process ©Endress+Hauser

Chromotography process

Virus filtration proces ©Endress+Hauser

Virus filtration process

Concentration process ©Endress+Hauser

Concentration process

Meet our expert

"Customer satisfaction is what we strive for in our work. Finding solutions to project challenges in order to achieve successful outcomes is what motivates me."

Philipp Zumoberhaus

Head of Global Program Mgmt Execution, Endress+Hauser Group Services AG

Benefícios

Plan, manage and optimize your processes together with our experts. Not only are they able to offer you the complete range of instrumentation, they also have profound industry know-how to help you decrease the complexity of your pharmaceutical projects. Our engineers always strive to find the best match for your business needs.

  • 80%

    fewer temperature measurement types through standardization

  • 3%

    of initial investment saved on annual operating costs through standardization

  • 100%

    matching instruments to user requirements - perfectly engineered, right the first time
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
Navegue pelo nosso portfólio!

Histórias relacionadas

Outras indústrias