Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Endress+Hauser Level+Pressure in Stahnsdorf

Production Center for Silicon Pressure Sensors

Pre-production site for development and production of core pressure sensor elements based on silicon sensor technology.

  • Diretor

    Dr. Helga Linnartz / Location manager: Martin Laqua

  • Ano da fundação

    1994

  • Número de funcionários

    242 (January 2024)

Close to our customer

  • Research and Development Competencies: From sensing element to complete sensor module; Finite Element Analysis (FEA)-Simulation; Product qualification, verification and validation; Wide range of network activities with external research partners

  • Process Engineering Competencies: Continuous development of technological manufacturing processes, Chip assembly and packaging, Sensor assembly and Testing

  • State-of-the-art equipment and production facility including clean room production space (1,200 sqm)

  • Certified to ISO 9001, 14001 and OHSAS 18001 standards

  • Test equipment and references used for all measurements and tests conducted during the production process traceable to national or international standards (PTB, NIST, NIM etc.).

  • Produção

Contato

  • Endress+Hauser SE+Co. KG, Stahnsdorf

    Endress+Hauser SE+Co. KG, Stahnsdorf

    Quermathe 2

    14532 Stahnsdorf

    Brandenburg

    Alemanha