Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Accurate wastewater effluent monitoring in Oil & Gas

Optimize treatment of oily wastewater with full compliance and low operating costs

Refinery plant managers must ensure the quality of their products, keep an eye on the profitability of operations and minimize the impact of the plant on the environment. To this end, consistent monitoring of wastewater quality is of high importance: it provides information on whether the oil separation from the wastewater and surface water as well as the downstream treatment stages are working properly and whether the treated wastewater can be reused as process water or discharged.

  • Smart solutions for quality monitoring of oily wastewater

    Endress+Hauser offers quick-to-install, ready-to-measure panel solutions for reliable monitoring of all relevant wastewater parameters in your refinery. By integrating Memosens and Liquiline technologies, our class-leading measuring instruments enable traceable and precise control of wastewater effluent quality and provide you with an excellent maintenance concept that minimizes downtime and can be flexibly adapted to your maintenance strategy.

Exemplary water monitoring panel for Oil & Gas ©Endress+Hauser

Our compact water monitoring panels for refineries provide all necessary measurement signals in one place.

Endress+Hauser sales engineer with a plant manager of a refinery ©Endress+Hauser

Knowledgeable Oil and Gas industry experts are with you throughout the whole life cycle of the water analysis panel.

Process map of wastewater effluent monitoring in Oil & Gas ©Endress+Hauser

Exemplary process overview of wastewater effluent monitoring in refineries.

How we can help

Especially for the Oil and Gas industry, we have developed measuring panels that accurately determine the wastewater quality. With the measured values supplied, you can safely and resource-efficiently treat the wastewater to exactly the level you need for your purposes. The panels provide all measured values in one central location, are easy to install and commission, and are tailored exactly to your plant. In addition, they are low-maintenance and can be supplemented by numerous services.

  • With ready-to-measure solutions we streamline the planning phase and bring full transparency to your operating costs. In as little as 15 minutes your monitoring panel can be engineered to your requirements.

  • Everything needed for wastewater quality monitoring – the sensors, assemblies, transmitters, valves, piping etc. – is fully installed and connected on a panel. All you are required to do is mount the panel to a wall and connect electricity and water.

  • Flexible scalability, CE marking, and all relevant documentation required to certify your production prepare you to meet and exceed the evolving compliance requirements of the Oil and Gas industry.

  • Our unique Memosens and Liquiline technologies include moisture resistance, pre-calibrated sensors, and predictive capabilities. Be alerted when calibration or maintenance are required, freeing you from fixed schedules, reducing maintenance costs.

  • Benefit from ongoing expert local support throughout the asset lifecycle, augmented as required with IIoT connectivity for remote monitoring.

  • O que oferecemos

    A panel is a plate on which all the measuring points you need for accurate monitoring of oily wastewater and oily surface water are pre-mounted. All measurements provide accurate and reliable readings right from the start - without commissioning effort...

  • Hardware e software

    • Online configurator for rapid customization of panels to your requirements

    • Connect up to 8 sensors per transmitter for your desired wastewater quality parameters with our state-of-the-art Liquiline multiparameter transmitters

    • The use of pre-calibrated...

  • Serviços

    • Consulting and planning

    • Project management

    • Factory Acceptance Test (FAT)

    • Site Acceptance Test (SAT)

    • Commissioning and training by experienced service engineers

    • Troubleshooting and repair

    • Remote support where required

    • Worldwide support
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
Downloads

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Explore outras aplicações para este setor industrial