Picomag
Electromagnetic flowmeter
Smart magmeter for utilities – intuitive · convenient · multivariable
Picomag is the economical magmeter for many applications in secondary circuits with conductive liquids in all industries. End customers, skid builders, equipment manufacturers and system integrators value the space-saving Picomag for its flexible installation capabilities. Additionally, its future-oriented, intuitive operation via SmartBlue app on every Bluetooth-enabled smartphone or tablet ensures fast, secure and simple commissioning.
- F
- L
- E
- X
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
Especificações resumidas
-
Max. measurement error
Volume flow: +/-0.8% o.r. +/- 0.2% o.f.s
-
Measuring range
up to 750 l/min
-
Medium temperature range
-10 to 85 °C
-
Max. process pressure
16 bar
-
Wetted materials
PEEK, Stainless Steel, FKM, EPDM
Electrodes: 1.4404/316L
-
Seleção rápida
Configuração individual
-
Benefícios
Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection
Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement
Cost-efficient specialist for use in tight spaces e.g. skids –...
-
Campo de aplicação
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.
Device properties
High shock...
Documentos / Manuais / Software
-
Picomag
IO-Link
Medidor de vazão eletromagnético
Operating Instruction (BA) -
Picomag
Basic Safety Instructions
Associated documentation: BA01697D
Basic Safety Instructions
Special Documentation (SD) -
Proline Picomag
Manufacturer information regarding firmware update (NE 53)
New Firmware version:
Picomag IO-Link: 1.01.01Manufacturer Information (MI) -
Picomag – pocket-sized plug-and-play flowmeter for utilities (eBook –
Tablet version)
eBook: Check out this electromagnetic plug-and-play flowmeter for
your utility application, and easily acces related tools such as
the SmartBlue App, movies or brochures.Competence Brochure (CP)04/19Inglês -
Picomag – pocket-sized plug-and-play flowmeter for utilities
(e-book – PC version)
eBook: Check out this electromagnetic plug-and-play flowmeter for
your Utility application, and easily acces related tools such asthe
SmartBlue App, movies or brochures.Competence Brochure (CP)04/19Inglês -
Picomag - Le débitmètre plug-and-play intelligent pour les utilités
(eBook – Version PC)
eBook: Essayez ce débitmètre électromagnétique plug-and-play pour vos
applications
dans les utilités, et accédez facilement à tous les outils tels que
l'application SmartBlue,
les vidéos et les brochures.Competence Brochure (CP)03/19fr -
Picomag - Höchste Funktionalität bei gleichzeitig kompaktem Design
Höchste Funktionalität bei gleichzeitig kompaktem Design. Die Firma
Ehrmann AG
vertraut dem Picomag von Endress+HauserCase Studies (CS)01/19Alemão -
Picomag - High functionality and compact design
Ehrmann AG places its trust in the Picomag flowmeter from Endress+Hauser
Case Studies (CS)01/19Inglês -
Picomag
Le débitmètre plug-and-play intelligent pour les utilités
Innovations (IN)09/17fr -
Picomag
Il misuratore plug-and-play semplice e intelligente per le utility
Innovations (IN)09/17Italiano -
Picomag
El caudalímetro compacto para servicios auxiliares
Innovations (IN)09/17Espanhol -
Picomag
The smart plug-and-play flowmeter for utilities
Innovations (IN)08/19Inglês -
Picomag
Das smarte Plug-and-play-Durchflussmessgerät für Hilfskreisläufe
Innovations (IN)08/19Alemão -
Picomag - Le débitmètre plug-and-play pour les utilités
Picomag - Le débitmètre plug-and-play pour les utilités. Brochure
E-direct avec les prix,
les détails techniques et les references pour passer commande.Innovations (IN)02/19fr -
Picomag - De plug-en-play flowmeter voor waterige vloeistoffen in
utilities (E-direct)
Picomag - De plug-en-play flowmeter voor waterige vloeistoffen in
utilities. E-direct
innovatieproduct
brochure met prijzen, technische details en bestelcodesInnovations (IN)02/18Holandês -
Picomag - The plug and play flowmeter for utilities (E-direct)
Picomag - The plug and play flowmeter for utilities. E-direct innovation
product
brochure with prices, technical details and order structure.Innovations (IN)02/18Inglês -
Picomag - Il misuratore di portata plug-and-play per le utility
Picomag
Il misuratore di portata plug-and-play per le utility
(E-direct)Innovations (IN)02/18Italiano -
IODD Single, IODD_IOL_FL_Picomag_0x94FF_0x02_V010101, 18.04.2019 (Flow, Picomag, 0x94FF)
IO-Link,
DTM Configtool with Turck BL20-E-GWEN Version: 3.2.8.0
IO-Link Version: AnyIO Device Description (IODD)01.01.01Language neutral -
IODD Single, IODD_IOL_FL_Picomag_0x94FF_0x01_V010000, 16.02.2018 (Flow, Picomag, 0x94FF)
IO-Link,
IO-Link Version: AnyIO Device Description (IODD)01.00.00Language neutral -
PICOMAG
Código do Produto: DMA-, ODMA-
Número declaração: HE_01179_01.19
especificação do fabricante: Food hygiene, 10/2011, 1935/2004Manufacturer DeclarationInglês -
PICOMAG
Código do Produto: DMA-
Número declaração: HE_00980_01.18Manufacturer DeclarationAlemão , Inglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Número declaração: HE_01205_03.19Manufacturer DeclarationAlemão -
PICOMAG
Código do Produto: DMA-, ODMA-
Número declaração: EC_00596_02.17EU DeclarationAlemão , Inglês , fr -
PICOMAG
Código do Produto: DMA-
Região: Russia
Número da Certificação: D-CH.HA10.B.00078/18MiscellaneousRusso -
t-mass T, Prowirl R, Prowirl O, Prowirl F, T-MASS I, T-MASS F, t-mass B, t-mass A, t-mass, Prowirl D, PROSONIC FLOW P, Prosonic Flow G, PROSONIC FLOW E, Prosonic Flow 93, Prosonic Flow B, Prosonic Flow 92, Prosonic Flow 91, PICOMAG, Magphant, Dosimass, Promass 40, Promag D
Código do Produto: 92F-, ODMA-, 7R2B-, 7F2B-, 93P-, 93W-, 7O2B-, 7D2B-, 7O2C-, 7F2C-, 7R2C-, 65I-, 93C-, 7D2C-, 65F-, 93TA1-, 9B2B-, 9E1B-, 9EHB-, 9G3B-, 9G5B-, 9P5B-, DMA-, DTI200-, DTT31-, DTT35-, DTT35L-, DTT31L-, 91W-, 8E-, 6TAB-, 6I5B-, 6I3B-, 6F5B-, 6F3B-, 6BAB-, 6AAB-, 5D4C-, 40E-
Região: Russia (TR CU)
Agente Certificador: EAC
Número da Certificação: EACE N RU-D.CH.AD07.B.02246/20MiscellaneousRusso -
PICOMAG
Código do Produto: DMA-, ODMA-
Região: Germany
Agente Certificador: HyHygienic EquipmentAlemão -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio Equipment -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentEspanhol -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentPortuguês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentRusso -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentPortuguês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentEspanhol -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio Equipment -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio Equipment -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentEspanhol -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentEspanhol -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentEspanhol -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentChinês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Radio EquipmentInglês -
PICOMAG
Código do Produto: DMA-, ODMA-
Região: USA
Agente Certificador: ULOrdinary Location Product SafetyInglês
Acessórios / peças sobressalentes
-
-
Nr 3 Order code 71345225
Set earthing terminal
Usage: Picomag DN15-DN50 for additional grounding of the device e.g. Picomag mounted in plastic pipes.
-
-
-
Nr 2 Order code 71354741
Set seal Picomag DMA15 Cent.3820
Usage: To seal the process connections. Consists of: 2x seal (1/2").
-
Nr 2 Order code 71354742
Set seal Picomag DMA20 Cent.3820
Usage: To seal the process connections. Consists of: 2x seal (3/4").
-
Nr 2 Order code 71354745
Set seal Picomag DMA25 Cent.3820
Usage: To seal the process connections. Consists of: 2x seal (1").
-
Nr 2 Order code 71354746
Set seal Picomag DMA50 Cent.3820
Usage: To seal the process connections. Consists of: 2x seal (2").
-
-
-
Nr 5 Order code 71349260
Set cable 2m/6.5ft,straight,4x0.34,M12
Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, straight.
-
Nr 5 Order code 71349261
Set cable 5m/16.4ft,straight,4x0.34,M12
Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, straight.
-
Nr 5 Order code 71349262
Set cable 10m/32.8ft,straight,4x0.34,M12
Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, straight.
-
-
-
Nr 4 Order code 71349263
Set cable 2m/6.5ft,90deg,4x0.34,M12
Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, right angle.
-
Nr 4 Order code 71349264
Set cable 5m/16.4ft,90deg,4x0.34,M12
Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, right angle.
-
Nr 4 Order code 71349265
Set cable 10m/32.8ft,90deg,4x0.34,M12
Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, right angle.
-
-
-
Nr 1 Order code 71355698
Set adapter Picomag G1/2"/G3/8" ext.
Usage: Adapter external thread DN08 (3/8") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355699
Set adapter Picomag G1/2"/R3/8" ext.
Usage: Adapter R external thread DN08 (3/8") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355700
Set adapter Picomag G1/2"/NPT3/8" ext.
Usage: Adapter NPT external thread DN08 (3/8") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355701
Set adapter Picomag G1/2"/G1/2" int.
Usage: Adapter internal thread DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355702
Set adapter Picomag G1/2"/R1/2" ext.
Usage: Adapter R external thread DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355703
Set adapter Picomag G1/2"/NPT1/2" ext.
Usage: Adapter NPT external thread DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355704
Set adapter Picomag G1/2"/1/2" TriClamp
Usage: Adapter triclamp DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355705
Set adapter Picomag G3/4"/R3/4" ext.
Usage: Adapter R external thread DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355706
Set adapter Picomag G3/4"/NPT3/4" ext.
Usage: Adapter NPT external thread DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355707
Set adapter Picomag G3/4"/G3/4" int.
Usage: Adapter internal thread DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355708
Set adapter Picomag G3/4"/3/4" TriClamp
Usage: Adapter triclamp DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355709
Set adapter Picomag G1"/R1" ext.
Usage: Adapter R external thread DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355710
Set adapter Picomag G1"/NPT1" ext.
Usage: Adapter NPT external thread DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355711
Set adapter Picomag G1"/G1" int.
Usage: Adapter internal thread DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355712
Set adapter Picomag G1"/1" TriClamp
Usage: Adapter triclamp DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355713
Set adapter Picomag G2"/R1 1/2" ext.
Adapter R external thread DN40 (1 1/2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355714
Set adapter Picomag G2"/R2" ext.
Usage: Adapter R external thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355715
Set adapter Picomag G2"/NPT1 1/2" ext.
Adapter R external thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355716
Set adapter Picomag G2"/NPT2" ext.
Usage: Adapter NPT external thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355717
Set adapter Picomag G2"/G1 1/2" ext.
Usage: Adapter external thread DN40 (1 1/2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355718
Set adapter Picomag G2"/G2" int.
Usage: Adapter internal thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355719
Set adapter Picomag G2"/2" TriClamp
Usage: Adapter triclamp DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71355720
Set adapter Picomag G2"/2" Victaulic
Usage: Adapter victaulic DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71399930
Set adapter Picomag G2"/2" Press fitting
Usage: Press fitting adapter (54mm, M-Profile) with female coupling G-thread (2") for Picomag DN50 (2") Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71458012
Set adapter Picomag G1/2"/R1/2"union nut
Usage: Adapter R with union nut DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.
-
Nr 1 Order code 71458013
Set adapter Picomag G3/4"/R1/2"union nut
Usage: Adapter R with union nut DN15 (1/2") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.
-
-
-
Order code DMA-
Picomag, DMA
Electromagnetic flowmeter. Inline version. Process quality control and monitoring in utility applications with conductive liquids. Flow, temp. and conductivity measuring. Remote access: Bluetooth SmartBlue app. All line-sizes: IO-Link, various I/Os. :: Smart magmeter for utilities: intuitive, convenient, multivariable. :: Time-saving, easy configuration – secure Bluetooth connection.
-