Substância analisada e faixas de mediçãoH2S (Sulfeto de hidrogênio): 0 a 10 ppmv 0 a 500 ppmv outras faixas mediante solicitação
Aprovações para área classificadaATEX / IECEx / UKEx Zona 1 PESO / KTL / JPNEx Zona 1 INMETRO Zona 1 CNEx Zona 1 CSA Classe I, Divisão 1 CSA Classe I, Zona 1
Variáveis medidasConcentração Ponto de orvalho Pressão da célula Temperatura da célula
Aprovações para áreas classificadasATEX / IECEx /UKEx Zona 1 PESO / KCs / JPNEx Zona 1 INMETRO Zona 1 CNEx Zona 1 CSA Classe I, Divisão 1 CSA Classe I, Zona 1
Comprimento de onda do laserCom ópticas sem contato e de imersão: 532 nm, 785 nm, 1000 nm Com sistema óptico bIO-Optic ou Raman para uso individual: 785 nm, 1000 nm Com conjunto de vazão Raman ou bio multi óptica e bio sleeve: 785 nm
Materiais do corpo e da janelaCorpo da sonda Rxn-10: Alumínio 6061, aço inoxidável 316L e aço inoxidável 303
Materiais do corpo e da janelaCorpo: Aço inoxidável 316L Janela: materiais de grau óptico
Certificações de área classificadaATEX, CSA, IECEx, UKCA, JPEx
Do you need help selecting your optical analysis system?
We support you in selecting and configuring best-fit products for your measuring tasks and applications.
About optical analysis for solids, liquids, slurries, particles, and gases
Endress+Hauser has made significant investments in our customers’ futures by offering a comprehensive portfolio of atomic and molecular analysis tools for laboratory, process, and emissions monitoring. Our world-leading optical analysis systems help customers optimize key industrial processes and more reliably monitor product quality and emission in real time. Key extractive and in-situ technologies include tunable diode laser absorption spectroscopy (TDLAS), quenched fluorescence (QF), Raman spectroscopy, NIR, IR, UV/Vis, and atomic absorption.
Benefits
Process transparency: Data from optical analysis provides transparency in processes, allowing for better decision-making
Real-time measurement: Measurements in seconds or minutes enable users to minimize downtime and control operational costs in industrial processes
Quality and reliability: Optical analysis systems help customers optimize key industrial processes and reliably monitor product quality
Non-invasive, hands-free measurement: Inline optical analysis enables safe, efficient, and non-destructive measurement without sample prep or handling
High plant availability: High plant availability is achieved through the installation of easy-to-operate and maintain optical systems
Compliance: To minimize emissions in a targeted manner, it is necessary to reliably analyze and monitor gas concentrations
Frequently asked questions
Downloads
Explore recursos adicionais
Raman spectroscopic analyzers
Raman spectroscopic analyzers - Robust optical measurement of chemical composition
A comprehensive portfolio for continuous emission monitoring. With future-orientated solutions tailored to the respective measuring task in your industry.
Aumente a segurança da fábrica, garanta a qualidade do produto e otimize operações. A espectroscopia Raman mede a composição e estrutura molecular de suas amostras do laboratório ao processo em tempo real
Otimize a segurança e disponibilidade da planta. A espectroscopia de absorção por laser de diodo ajustável (TDLAS) mede de forma rápida e confiável as concentrações em correntes de gás de processo em tempo real.
/
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .