Ensuring a precise and consistent blend ratio of hydrogen and natural gas is crucial for downstream applications. This requires accurate and reliable flow measurement of both gases, as well as real-time monitoring of the blend composition through online analyzers.
Parameters
Focus on key process parameters
Measure hydrogen flow accurately
Hydrogen has a low density and viscosity compared to natural gas, making it difficult to measure accurately with traditional flow meters. This requires specialized flow meters like Coriolis.
Ensuring accurate blend ratios in a hydrogen-natural gas blending unit is critical for safety, efficiency and compliance. Raman technology offers a highly precise and reliable solution for real-time monitoring of the blend composition.
Unlock precision blending with Endress+Hauser Coriolis flowmeters
Achieve seamless integration of hydrogen into the natural gas grid through unparalleled accuracy, stability and control over hydrogen flow measurement. Promass Q 300 offers:
Multivariable measurement in gas streams, including mass flow, density, temperature and corrected volume flow.
Best-in-class turndown for hydrogen flow measurement, globally accepted custody transfer approvals.
Highest process safety due resistance to fluctuating and harsh environments.
Highest process safety due to all-welded design, resistance to process fluctuations and harsh environments. International hazardous area approvals and designed acc. to IEC 61508/511
Raman spectroscopy delivers unparalleled precision in determining the final mix ratio, reliably measuring the complete gas composition, including many commonly found natural gas components. Raman Rxn5 analyzers ensure:
Optical based compositional gas analyzer with multiple channels for redundancy or distributed measurements
Enhanced operator safety and response times with a remote probe for real-time monitoring
Inline measurement to avoid emissions associated with extractive gas measurements
A Messer produz hidrogênio em um reformador a vapor. A instalação conta com um grande número de equipamentos de proteção e segurança em que os valores de pressão cumprem um importante papel.
Discover why we're the right partner for sustainable, efficient hydrogen production, transport and storage
Hidrogênio - principal vetor de energia para atingir metas de descarbonização
O hidrogênio é uma solução promissora para reduzir as emissões de carbono e sua infraestrutura está se desenvolvendo rapidamente. Descubra como a Endress+Hauser pode ajudar com que a sustentabilidade seja alcançada e a garantir a conformidade regulatória.
Instrumentation for safe and efficient hydrogen compression and transport
Explore our cutting-edge portfolio to ensure efficiency in hydrogen compression and transport.
Understanding hydrogen colors beyond green
Hydrogen's promise for emission cuts highlights green options, yet fossil fuel-based production still dominates. Learn more about what's making alternative production methods vital.
Como o hidrogênio é produzido?
Embora existam ou estejam sendo desenvolvidos diversos métodos para a produção de hidrogênio, diferentes desafios precisam ser cuidadosamente avaliados para uma produção eficaz. Saiba mais!
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .