Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Digitalize your plant with IO-Link

Digital and cost-efficient

Digitalization of the last mile:
Smart Ethernet devices like valve islands, remote IOs, recorders, liquid analyzers or flow measurement devices are digitalized with Industrial Ethernet, e.g. PROFINET or EtherNet/IP. Basic devices also become digitally accessible with IO-Link: This makes offline parametrization, data transparency and plug-and-produce device exchange available for all devices.

Key benefits for engineers

  • Easy and efficient integration, e.g. by using standardized function blocks.

  • Ideal fit of Industrial Ethernet high-end devices accompanied by basic IO-Link devices.

  • Reduced variety of plugs and cabling, substitution of
    DI/DO/PNP/NPN/Pulse/0…10 V / 4…20 mA signals.

  • Reduced variety of sensors, e.g. configuration of switching points with IO-Link.

  • Fast commissioning and start-up, e.g. by standardized cabling and
    automated parameter setting.

Key benefits for operators and maintenance personnel

  • Higher precision due to digital signal transmission.

  • Remote access and parameterization of IO-Link devices.

  • Availability of diagnostics with cause and remedy, including cable break detection.

  • Easy device exchange through automatable parameter data storage and download.

Highlights of our IO-Link devices

  • Accordance to IO-Link Specification V1.1. ensures best interoperability.

  • Additionally verified integration in our test center, e.g. Rockwell Automation, Turck and Siemens IO-Link masters.

  • Usage of Smart Sensor Profile Version 2 for easy engineering. I.e. provision of profile identifiers, process input/output data structure descriptions, Product ID, Firmware revision, application specific tag.

  • Diagnostic event data acc. to NAMUR NE 107.

  • Premier integration into Rockwell Automation systems.

Your benefits

Plug-and-produce device exchange:

  • Time-saving parameterization using the engineering system,
    no need for additional software.

  • Comprehensive access to device, diagnostics and process information.

  • Fast data upload/download for maintenance and service.

Simple operation:

  • Time-saving Endress+Hauser operating concept.

  • Optimal usability through guided parameterization.

  • User-specific menu structures and device access.

Digitalization of the last mile

©Endress+Hauser

Smart Ethernet devices like valve islands, remote IOs, recorders, liquid analyzers or flow measurement devices are digitalized with Industrial Ethernet, e.g. PROFINET or EtherNet/IP. Basic devices also become digitally accessible with IO-Link: This makes offline parametrization, data transparency and plug-and-produce device exchange available for all devices.

Openness with IO-Link

  • The IEC 61131-9 standardization of IO-Link provides a full, open,
    manufacturer-independent and stable basis for your investments.

  • All Endress+Hauser IO-Link products are tested and certified
    according to IO-Link Version 1.1.

  • The technology is proven in practice with a rapidly growing installed base of
    over 9 million devices worldwide.

For detailed information: www.io-link.com

Fully digital plant

©Endress+Hauser

Downloads