O grupo Endress+Hauser

Media center

Eventos

Sua carreira com a Endress+Hauser

Suporte online

E-direct Shop

Aproveite para comprar os seus instrumentos de medição pela internet. Só no E-direct você encontra o melhor produto para a sua aplicação, pelo menor preço, de uma forma rápida, fácil e segura.

E-direct Shop

EtherNet/IP fits your process needs

Leverage instrument information to enterprise level

Using standard Ethernet for networking throughout your process automation system can help you solve critical business problems by allowing you to:
Access the data you need, providing business leaders with a real-time view into their process automation system. Capture your instrumentation data and distribute them across the production enterprise. Facilitate critical analysis and reporting on production processes in order to identify potential and impending problems, improve overall performance.

Advantages of EtherNet/IP technology

  • Seamless integration into control systems with direct EtherNet/IP connection

  • Easy access to process variables, device and diagnostic data

  • Convenient device configuration and process optimization

  • Cost-effective, fast system integration due to fewer network components

Preferred integration with Rockwell Automation

Reduce risk, implementation time and integration costs by using preferred integration tools.

Value-added integration

  • Custom Add-On Profiles (AOP)

  • Add-On Instructions (AOI)

  • Pre-designed and configured operator faceplates

  • Dedicated integration documents

EtherNet/IP unifying automation networks

  • Scalability in your plant

  • Flexibility and modularity in your installation

  • Seamless data accessibility

  • Transparency of field device information from the shop floor to the board room

  • Investment protection with integration of all process networks

Openness with EtherNet/IP

  • The standards IEC 61158 and IEC 61784-2 provide a full, open, manufacturer-independent and stable basis for your investments

  • The technology is supported by more than 300 member companies and over 600 products

  • EtherNet/IP products have to be tested and certified in independent laboratories accredited by the ODVA trade and standards development organization

For detailed information: www.odva.org

Contato

Endress+Hauser Controle e Automação Ltda.
Av. Ibirapuera 2033 3o. andar - Moema 04029-901 São Paulo - SP Brasil
Tel.: +55 11 5033-4333
Fax: +55 11 94116-4753 (whatsapp)
info@br.endress.com www.br.endress.com