Measured variablesVolumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring MediumNatural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
Max. measurement errorVolume flow (standard): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Volume flow (optional calibration): ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (standard): ‐ ±1.2 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2.1 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (optional calibration): ‐ ±0.8 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Sound Velocity: ±0.2 % o.r.
Measuring rangeGas: 0.3 m/s to 40 m/s
Medium temperature range-50 to 150 °C (-58 to +302°F) -50 to 100 °C (-58 to +212°F) with integrated pressure cell
Max. process pressure0.7 to 101 bar a (10.15 to 1464.88 psi a)
Max. measurement errorVolume flow: ±3% o.r. for DN 15 ±2% o.r. for DN 25 to DN 200 ±2% o.r. above DN 200
Measuring range0 to 15 m/s (0 to 50 ft/s)
Medium temperature rangeDN 15 to 65 (½to 2½"): –40 to +150°C (–40 +302 °F) DN 50 to 4000 (2 to 160"): –40 to +170°C (–40 to +338 °F) DN 50 to 600 (2" to 24"): 150°C to 550°C (+302 to +1022 °F)
Measured variablesMass flow rate, volumetric flow s. c. (standard condition), volumetric flow a. c. (actual condition), molecular weight, gas volume and mass, gas velocity, sound velocity
Measuring range0,03 m/s ... 120 m/s (0.1 ft/s ... 394 ft/s)
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Number of applicationsSupport up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
16x digital status inputs. Resolution 100ns (10MHz)
Outputs4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics.
16x digital output, open collector. Rating 100mA @24V
Medidores de vazão/caudal ultrassonicos
Pesquisa de produtos ajuda a encontrar medidores adequados, software ou componentes do sistema através das características do produto. Applicator guia através de uma seleção de produto individual por meio de parâmetros de aplicação.
Usando ondas ultrassonicas, o volume de vazão/caudal de uma ampla variedade de gases e líquidos pode ser medido de forma confiável – independente da condutividade elétrica, pressão, temperatura ou viscosidade. Os sensores ultrassonicos são recomendados para aplicações que necessitam de precisão garantida e que possa ser comprovada. Por outro lado, os sensores ultrassonicos clamp-on são instalados na parede externa da tubulação e possibilitam a medição temporária ou um retrofit.
Para instalação que passou por retrofit sem interromper o processo
Os fluidos mais agressivos podem ser medidos sem problemas mesmo em alta pressão
Adequado para tubos feitos de plástico, aço e materiais compostos de ferro fundido (com/sem revestimento)
Para tubulação de diâmetros até DN 4000 (156")
Sensores inline
Precisão assegurada graças à calibração rastreável da fábrica
Projeto industrial robusto em conformidade com ASME e EN
Passagens de entrada curtas
Para tubulação até DN 300 (12")
O princípio de medição de vazão/caudal ultrassonico
Princípio de medição de vazão/caudal ultrassonico
Nadar contra a vazão/caudal requer mais potência e mais tempo que remar a favor dela. Esse fato simples é a base para medição de vazão/caudal ultrassonico de acordo com o método “tempo em trânsito diferencial” que usa dois sensores colocados um em frente ao outro no tubo de medição. Cada sensor pode transmitir e receber sinais ultrassonicos alternadamente enquanto medem o tempo em trânsito do sinal.
Características
Assim que o fluido na tubulação começa a fluir, os sinais são acelerados na direção da vazão/caudal, mas atrasados em na direção oposta. O tempo em trânsito diferencial, medido por dois sensores, é diretamente proporcional à taxa de vazão/caudal.
Benefícios
Medição independente de pressão, densidade, temperatura, condutividade e viscosidade (para fluidos homogêneos)
Seção transversal livre da tubulação, sem perda de pressão
Sem peças móveis, manutenção e conservação mínimas
Longa vida útil, sem abrasão ou corrosão do fluido
Projeto inline ou clamp-on para medições de vazão/caudal estacionárias ou temporárias
Downloads
Explore recursos adicionais
Tecnologias de Medição de vazão para líquidos, gases e vapor
Visão rápida dos produtos e serviços das nossas Tecnologias de Medição de vazão para líquidos, gases e vapor
Proline in industries - the ideal device for each industry
eBook: Check out the benefits of the new Proline, have look at our industry-optimized product portfolio, and profit from additional information such as films and a download function for brochures.
Para máxima flexibilidade: Medidores de vazão do tipo clamp-on para medições não invasivas sem interrupções no processo - sem manutenção por toda a vida útil e muitas outras vantagens
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .