Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Electromagnetic flowmeter - Proline Promag 51W

Proline Promag 51W
Electromagnetic flowmeter

Sensor with degree of protection IP68 (Type 6P enclosure) with a transmitter for custody transfer

51W
please wait
Carregando preços
Preço temporariamente indisponíveis
from CHF 803.-

Especificações resumidas

  • Max. measurement error

    ±0.5%
    ±0.2% (optional)

  • Measuring range

    0...110'000 m3/h

  • Medium temperature range

    -20...+80°C
    (-4...176°F)

  • Max. process pressure

    PN6...40

Campo de aplicação

Promag W is the specialized sensor for all applications in the water industry. Combined with the proven Promag 51 transmitter with push buttons, Promag 51W offers highly accurate measurement of liquids for a wide range of standard applications. it will be the preferred solution for customers needing custody transfer measurement Promag 51W is available in a compact or remote version.

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • The specialist in the water and wastewater industry for the most demanding applications.

Device properties

  • International drinking water approvals

  • Degree of protection IP68 (Type 6P enclosure)

  • Approved for custody transfer to MI-001/OIML R49

  • Transmitter certified to MI-001

  • Device in compact or remote version

  • HART

Benefícios

  • Secure, reliable long-term operation – robust and completely welded sensor

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Quality – designed for custody transfer; featuring worldwide recognized metrological approvals

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Vídeos

Predecessor