Especificações resumidas
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec -
Measuring range
9 dm³/min to 162 000 m³/h (2.5 gal/min to 100 000 gal/min)
-
Medium temperature range
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: –20 to +90 °C (–4 to +194 °F) -
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum
Campo de aplicação
With its international approvals for custody transfer as well as drinking water, Promag W serves the broadest variety of applications. It is available as both compact or remote version. Promag W 400 saves time and costs thanks to the broad functionality of its transmitter optimized for Water & Wastewater. In addition, Heartbeat Technology ensures measurement reliability and compliant verification.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Ideal for water measurement , e.g. drinking water, utility water and industrial/municipal wastewater
Device properties
International drinking water approvals
Degree of protection IP68 (Type 6P enclosure)
Approved for custody transfer to MI-001/OIML R49
Transmitter housing made of durable polycarbonate or aluminium
WLAN access
Integrated data logger: measured values monitoring
Benefícios
Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss
Flexible engineering – sensor with fixed or lap-joint process connections
Application fitness – EN ISO 12944 corrosion protection for underground or underwater installation
Improved plant availability – sensor compliant with industry-specific requirements
Safe operation – no need to open the device
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification and build-up detection – Heartbeat Technology
Vídeos
-
The world's first electromagnetic flowmeter for unrestricted measurements
-
Introduction of Proline Web server
-
The Electromagnetic Flow Measuring Principle
Seleção Extended
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
Predecessor
-
Measuring principle
Electromagnetic
-
Product headline
Versatile standard flowmeter for the water and wastewater industry.
Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss.
Ideal for water measurement, e.g. drinking water, utility water and industrial/municipal wastewater. -
Sensor features
Flexible engineering – sensor with fixed or lap-joint process connections. Application fitness – EN ISO 12944 corrosion protection for underground or underwater installation. Improved plant availability – sensor compliant with industry-specific requirements.
International drinking water approvals. Degree of protection IP68 (Type 6P enclosure). Approved for custody transfer to MI-001/OIML R49. -
Transmitter features
Safe operation – no need to open the device due to display with touch control, background lighting. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Transmitter housing made of durable polycarbonate or aluminium. WLAN access. Integrated data logger: measured values monitoring. -
Nominal diameter range
DN 25 to 2400 (1 to 90")
-
Wetted materials
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum -
Measured variables
Volume flow, conductivity, mass flow
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec -
Measuring range
9 dm³/min to 162 000 m³/h (2.5 gal/min to 100 000 gal/min)
-
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: –20 to +90 °C (–4 to +194 °F) -
Ambient temperature range
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F) -
Sensor housing material
DN 25 to 300 (1 to 12"): AlSi10Mg, coated
DN 25 to 2000 (1 to 78"): Carbon steel with protective varnish
Sensor connection housing (standard): AlSi10Mg, coated
Sensor connection housing (option): Polycarbonate -
Transmitter housing material
Polycarbonat; AlSi10Mg, coated
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP68, type 6P enclosure, with protective varnish
according to EN ISO 12944 C5‐M/Im1/Im2/Im3
Transmitter remote version: IP66/67, Type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display, web browser and operating tools possible -
Outputs
3 ouputs:
0‐20 mA/4‐20 mA HART (active)
Pulse/frequency/switch output (passive)
Pulse/frequency output (passive)
Switch output (passive) -
Inputs
Status input
-
Digital communication
HART, PROFIBUS DP, EtherNet/IP, Modbus RS485
-
Power supply
AC 100…240 V / AC/DC 24 V
-
Hazardous area approvals
cCSAus
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Custody transfer according to MI‐001 or OIML R49 (optional class I in combination with 0DN inlet run) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920
Configurar para baixar os desenhos CAD deste produto
Escolha uma das opções sugeridas
-
-- selected coding-- selected label99.999,00<%label%>
-
Procurando mais opções? Use o configurador individual para continuar.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Procurando mais opções? Use o configurador individual para continuar.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Preço por peça
-
<%range%><%price%>
-
- Acessórios opcionais
Configuração individual
Geralmente são fornecidos juntos
Acessórios
Produtos relacionados