Especificações resumidas
-
Max. measurement error
Volume flow: ±0.5 % o.r. ± 2 mm/s (0.08 in/s)
-
Measuring range
0.06 dm³/min to 300 m³/h (0.015 to 80 gal/min)
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum
Campo de aplicação
Promag H is the preferred sensor for applications with highest requirements in the chemical and life sciences industries. With its genuine loop-powered technology, Promag H 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas thanks to its intrinsically safe design (Ex ia). Heartbeat Technology ensures process safety at all times.
The measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated to the measurement of the smallest flow quantities
Device properties
Liner made of PFA
Sensor housing made of stainless steel
Various electrode materials available
Loop-powered technology
High ingress protection: IP69
Plant safety: worldwide approvals (SIL, Haz. area)
Benefícios
Flexible installation concept – numerous hygienic process connections
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Convenient device wiring – separate connection compartment
Safe operation – no need to open the device due to display with touch control, background lighting
Integrated verification – Heartbeat Technology
Vídeos
-
The Electromagnetic Flow Measuring Principle
-
HistoROM data storage concept
Seleção Extended
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
Predecessor
-
Measuring principle
Electromagnetic
-
Product headline
Flowmeter for smallest flow rates with genuine loop-powered technology.
Dedicated to the measurement of the smallest flow quantities. -
Sensor features
Flexible installation concept – numerous process connections. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Liner made of PFA. Sensor housing made of stainless steel. Various electrode materials available. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 2 to 25 (¹⁄₁₂ to 1")
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum -
Measured variables
Volume flow, mass flow
-
Max. measurement error
Volume flow: ±0.5 % o.r. ± 2 mm/s (0.08 in/s)
-
Measuring range
0.06 dm³/min to 300 m³/h (0.015 to 80 gal/min)
-
Max. process pressure
PN 40, Class 150, 20K
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Ambient temperature range
–40 to +60 °C (–40 to +140 °F)
-
Sensor housing material
1.4301 (304), corrosion resistant
-
Transmitter housing material
AlSi10Mg, coated
-
Degree of protection
IP66/67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
Pulse/frequency/switch output (passive) -
Inputs
None
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
-
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC, JPN, UK Ex
-
Product safety
CE, C-Tick
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
Configurar para baixar os desenhos CAD deste produto
Escolha uma das opções sugeridas
-
-- selected coding-- selected label99.999,00<%label%>
-
Procurando mais opções? Use o configurador individual para continuar.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Procurando mais opções? Use o configurador individual para continuar.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Preço por peça
-
<%range%><%price%>
-
- Acessórios opcionais
Configuração individual
Geralmente são fornecidos juntos
Acessórios
Produtos relacionados