This product is not available in this market.
Especificações resumidas
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)
-
Medium temperature range
–10 to +110 °C (+14 to +230 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PTFE
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum
Campo de aplicação
The proven sensor for economical measurement of conductive liquids, Promag E, serves various basic applications in the chemical and process industry. Its ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration, making Promag E 100 the preferred choice for skid builders, equipment manufacturers and system integrators. Heartbeat Technology ensures compliance and process safety at all times.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Fully suitable for basic applications in the chemical and process industry.
Device properties
Nominal diameter: max. DN 600 (24")
Ex approvals for Zone 2
Liner made of PTFE
Robust, ultra-compact transmitter housing
Local display available
Benefícios
Cost-effective sensor – ideal solution for basic requirements
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Space-saving transmitter – full functionality on the smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Vídeos
Seleção Extended