Especificações resumidas
-
Max. measurement error
±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
±0.5 % o.r. ± 1 mm/s (0.04 in/s)
±5 % o.r. -
Measuring range
0.14 to 1.66 l/s (0.035 to 0.44 gal/s)
-
Medium temperature range
Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
Seal material Viton: 0 to +150 °C (+32 to +302 °F) -
Max. process pressure
PN 16
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
Platinum
Campo de aplicação
Dosimag is specially designed for filling and bottling applications of conductive liquids. It measures volume directly. Designed for applications where space is a premium, Dosimag will be the preferred choice for system integrators, skid builders and equipment manufacturers.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
For demanding dosing and filling applications.
Device properties
Wetted materials CIP, SIP cleanable
Nominal diameter: DN 4 to 25 (1/8 to 1")
Measuring device conform to FDA
Pulse/frequency/switch output, Modbus RS485
Custody transfer approvals (MID, NTEP)
Excellent and easy cleanable transmitter
Benefícios
High process safety – high measuring accuracy and repeatability in shortest filling time
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Versatile and time-saving wiring – plug connector
Industry-optimized – ultra-compact design
For hygiene requirements – stainless steel housing
Vídeos
-
The Electromagnetic Flow Measuring Principle
Versão Xpert
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
Predecessor
-
Measuring principle
Electromagnetic
-
Product headline
Flowmeter with hygienic design, highest repeatability and an ultra-compact sensor.
For demanding dosing and filling applications. -
Sensor features
High process safety – high measuring accuracy and repeatability in shortest filling time. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Wetted materials CIP, SIP cleanable. Nominal diameter: DN 4 to 25 (¹⁄₈ to 1"). Measuring device conform to FDA. -
Transmitter features
Versatile and time-saving wiring – plug connector. Industry-optimized – ultra-compact design. For hygienic requirements – stainless steel housing.
Pulse/frequency/switch output, Modbus RS485. Custody transfer approvals (MID, NTEP). Excellent, easily cleanable transmitter. -
Nominal diameter range
DN 4 (⁵⁄₃₂"), 8 (⁵⁄₁₆"), 15 (½"), 25 (1")
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
Platinum -
Measured variables
Volume flow
-
Max. measurement error
±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
±0.5 % o.r. ± 1 mm/s (0.04 in/s)
±5 % o.r. -
Measuring range
0.14 to 1.66 l/s (0.035 to 0.44 gal/s)
-
Max. process pressure
PN 16
-
Medium temperature range
Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
Seal material Viton: 0 to +150 °C (+32 to +302 °F) -
Ambient temperature range
–40 to +60 °C (–40 to +140 °F)
-
Sensor housing material
1.4308 (304)
-
Transmitter housing material
1.4308 (304)
-
Degree of protection
IP66/67, type 4X enclosure
-
Display/Operation
No local Operation
Configuration via operating tools possible -
Outputs
Pulse/frequency/switch output (passive)
-
Inputs
None
-
Digital communication
Modbus RS485
-
Power supply
DC 20 to 30 V
-
Hazardous area approvals
ATEX, IECEx, cCSAus
-
Product safety
CE
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc.to ISO/IEC 17025)
NTEP -
Material certificates
3.1 material
-
Hygienic approvals and certificates
Sanitary approval: 3-A, EHEDG, seals acc. to FDA (except EPDM)
Configurar para baixar os desenhos CAD deste produto
Escolha uma das opções sugeridas
-
-- selected coding-- selected label99.999,00<%label%>
-
Procurando mais opções? Use o configurador individual para continuar.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Procurando mais opções? Use o configurador individual para continuar.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Preço por peça
-
<%range%><%price%>
-
- Acessórios opcionais
Configuração individual
Geralmente são fornecidos juntos
Acessórios
Produtos relacionados