Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Picture of Coriolis flowmeter LPGmass D8EB for accurate measurement of liquefied petroleum gas

LPGmass D8EB
Coriolis flowmeter

The refueling and distribution application flowmeter with easy system integration

D8EB
please wait
Carregando preços
Preço temporariamente indisponíveis
from CHF 803.-

Especificações resumidas

  • Max. measurement error

    Mass flow (liquid): ±0.20 %
    Volume flow (liquid): ±0.30 %

  • Measuring range

    0 to 70 000 kg/h (0 to 2570 lb/min)

  • Medium temperature range

    –50 to +125 °C (–58 to +257 °F)

  • Max. process pressure

    PN 40, Class 300

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

Campo de aplicação

The LPGmass is specially designed for flow measurement of LPG for dispensing and truck unloading. It combines an integrated temperature measurement with intelligent conversion functions, providing volume correction directly on site. LPGmass will be the preferred choice for system integrators, skid builders and equipment manufacturers.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Accurate measurement of liquefied petroleum gas in refueling and distribution applications.

Device properties

  • Flow rates up to 70 000 kg/h (2570 lb/min)

  • Volume flow calculation according to API table 53

  • Robust, compact transmitter housing

  • Modbus RS485

  • Designed to meet application needs

Benefícios

  • Excellent operational safety – reliable under extreme ambient conditions

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on the smallest footprint

  • Fast commissioning – pre-configured devices

  • Automatic recovery of data for servicing

Vídeos