Promag electromagnetic flowmeter for tight spaces (0 x DN full bore)
Reliable flow measurement without pressure loss – even without inlet or outlet runs
The 0 x DN full-bore design for Proline Promag electromagnetic flowmeters from Endress+Hauser allows for reliable measurement independent of flow profile and mounting location. These devices are thus particularly suitable for installation in tight spaces, such as compact systems or skids, because they do not need any inlet or outlet runs.
The world's first electromagnetic flowmeter for unrestricted measurements
Benefits
More flexibility in terms of mounting
Independent of flow profile
No inlet or outlet runs needed
No tube restrictions and pressure loss
Unrestricted flow measurement
Pipe bends, insertion devices or other obstacles in the pipe can cause turbulence in the flow and lead to inaccurate measurements. Thanks to the 0 x DN full-bore design, our electromagnetic flowmeters (0 x DN full bore) continue to measure with high accuracy (±0.5%). The full-bore device design without restriction prevents any pressure loss and is available for pipes up to 3 meters in diameter. Find more information in our brochure!
Proline Promag W devices with 0 x DN full-bore option
The electromagnetic flow sensors for water applications
A Forbes Technologies confia na instrumentação da Endress+Hauser para seus sistemas de lavagem de gases, em particular no Proline Promag W 10 com design de passagem plena 0 x DN e conectividade Bluetooth®.
/
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .