Proline Promass 80F
Coriolis flowmeter

Coriolis flowmeter - Proline Promass 80F ©Endress+Hauser

The robust flowmeter for demanding applications with a compact or remote transmitter

Promass F has a long standing reputation as a highly accurate and robust device. It is suited for a broadest range of applications. Combined with the proven Promass 80 transmitter with push buttons, Promass 80F offers highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Benefícios

    • Highest process safety – immune to fluctuating and harsh environments

    • Fewer process measuring points – multivariable measurement (flow, density, temperature)

    • Space-saving installation – no in/outlet run needs

    • Cost-effective – dedicated design for standard...

  • Campo de aplicação

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • Highest measurement performance for liquids and gases under varying, demanding process conditions.

    Device properties

    • Mass flow: measured error ±0,05...

Características e especificações

Voltar

Details

  • Measuring principle

    Coriolis

  • Characteristic / Application

    The universal and multivariable flowmeterfor liquids and gases

  • Ambient temperature

    -20...+65°C
    (-4...+140°F)

  • Process temperature

    -50...+350°C
    (-58...+662°F)

  • Process pressure absolute

    PN 16...100
    Cl 150...600
    JIS 10...63K

  • Wetted parts

    904L/1.4539

    Alloy C-22

  • Output

    4...20mA
    Pulse/Frequency
    Status

  • Certificates / Approvals

    ATEX
    FM
    CSA
    TIIS

  • Measuring principle

    Coriolis

  • Product headline

    The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow (liquid): ±0.15 % (standard), 0.1 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    3 outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART
    PROFIBUS PA

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI, TIIS

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
    PED, CRN, AD 2000
    3-A,, FDA
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material

    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, FDA

  • Measuring principle

    Coriolis

  • Product headline

    The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow (liquid): ±0.15 % (standard), 0.1 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    3 outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART
    PROFIBUS PA

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI, TIIS

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, FDA

  • Measuring principle

    Coriolis

  • Product headline

    The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow (liquid): ±0.15 % (standard), 0.1 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    3 outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART
    PROFIBUS PA

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI, TIIS

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
    PED, CRN, AD 2000
    3-A, FDA
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material

    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, FDA

  • Measuring principle

    Coriolis

  • Product headline

    The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow (liquid): ±0.15 % (standard), 0.1 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    3 outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART
    PROFIBUS PA

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI, TIIS

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
    PED, CRN, AD 2000
    3-A, FDA
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material

    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, FDA

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor