Promag 53L

Electromagnetic flowmeter - Proline Promag 53L ©Endress+Hauser

Esse produto não está mais disponível.

Verifique a nova geração na seção do predecessor / sucessor ou entre em contato com a Endress+Hauser local.

Características e especificações

Voltar

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    The flowmeter with a weight‐optimized sensor and flexible system integration. Fully suitable for standard applications in the water and wastewater industry.

  • Sensor features

    Reduced installation costs – flexible mounting by one‐of‐a‐kind lap‐joint flange concept (DN <350/14"). Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Up to 30 % less sensor weight. Nominal diameter: DN 25 to 2400 (1 to 90").

  • Transmitter features

    Quality – software for filling & dosing, density, electrode cleaning and also advanced diagnostics. Easy calculation – bidirectional totalizers. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote Version.

  • Nominal diameter range

    Lap joint flange; lap joint flange, stamped plate: DN 25 to 300 (1 to 12")
    Fixed flange: DN 350 to 2400 (14 to 90")

  • Wetted materials

    Liner: PTFE; Polyurethane; Hard rubber
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Volume flow, mass flow

  • Max. measurement error

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    9 dm³/min to 162 000 m³/h (2.5 gal/min to 1030 Mgal/d)

  • Max. process pressure

    PN 16, Class 150

  • Medium temperature range

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
    Liner material PTFE: –20 to +90 °C (–4 to +194 °F)

  • Ambient temperature range

    Flange material carbon steel: –10 to +60 °C (+14 to +140 °F)
    Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    DN 25 to 300 (1 to 12"): AlSi10Mg, coated
    DN 350 to 2400 (14 to 90"): Carbon steel with protective varnish
    Sensor connection housing: AlSi10Mg, coated

  • Transmitter housing material

    A: Powder‐coated die‐cast aluminum

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP68, type 6P enclosure
    Transmitter remote version: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency (passive)
    Relay output
    Switch output (passive)

  • Inputs

    2 modular inputs:
    Status input
    0‐20 mA (aktiv)/4‐20 mA (aktiv/passiv)

  • Digital communication

    HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, MODBUS RS485, EtherNet/IP

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    cCSAus

  • Product safety

    CE, C-tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025),

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor