Proline Promag 51P
Electromagnetic flowmeter

Electromagnetic flowmeter - Proline Promag 51P ©Endress+Hauser

The Electromagnetic Flow Measuring Principle

The flowmeter for highest medium temperatures with a transmitter for custody transfer

Promag P is the preferred sensor for applications with highest requirements in a multitude of industries. Combined with the proven Promag 51 transmitter with push buttons, Promag 51P offers highly accurate measurement of liquids. Promag 51P is dedicated for chemical and process applications with corrosive liquids and high medium temperatures. it will be the preferred solution for customers needing custody transfer measurement. Promag 51P is available in a compact or remote version.
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
    • Versatile applications – wide variety of wetted materials

    • Energy-saving flow measurement – no pressure loss due to cross-section constriction

    • Quality – designed for custody transfer; featuring worldwide recognized metrological approvals

    • Safe operation –...

  • Campo de aplicação

    • The measuring principle is virtually independent of pressure, density, temperature and viscosity

    • Dedicated for chemical and process applications with corrosive liquids and high medium temperatures.

    Device properties

    • Nominal diameter: max. DN 600 (24")

    • All common Ex approvals

    • Liner...

Características e especificações

Voltar

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    The flowmeter for highest medium temperatures with a transmitter for custody transfer. Dedicated for chemical and process applications with corrosive liquids and high medium temperatures.

  • Sensor features

    Versatile applications – wide variety of wetted materials. Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Nominal diameter: max. DN 600 (24"). All common Ex approvals.

  • Transmitter features

    Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. Transmitter certified to MI‐001. Device in compact or remote version.

  • Nominal diameter range

    DN 15...600
    1/2"...24"

  • Max. measurement error

    ±0.5%
    ±0.2% (optional)

  • Measuring range

    0...9'600 m3/h

  • Max. process pressure

    PN10...40

  • Medium temperature range

    -40...+150°C
    (-40...+302°F)

  • Ambient temperature range

    -20...+60°C
    -40...+60°C (optional)

  • Degree of protection

    IP 67 (NEMA 4x)
    IP 68 (Nema 6P)

  • Display/Operation

    Two line display with backlit
    Push button

  • Outputs

    4...20 mA
    Pulse/Frequency
    Status

  • Inputs

    Status

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX

  • Product safety

    CE, C-tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

    Custody transfer approvals: MI-001, PTB

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor