Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Proline t-mass F 500
Thermal mass flowmeter

Proline t-mass F 500 – Inline version with flange connection ©Endress+Hauser

Proline t-mass F 500 – Inline version with flange connection

Proline t-mass F 500 with aluminum connection housing and remote transmitter ©Endress+Hauser

Proline t-mass F 500 with aluminum connection housing and remote transmitter

Proline t-mass F 500 – Inline version with threads ©Endress+Hauser

Proline t-mass F 500 – Inline version with threads

Discover t-mass F and I via 3D QR code ©Endress+Hauser

Discover t-mass F and I via 3D QR code

Proline t-mass F/I 300/500 – The thermal mass flowmeter with long-term stability and a keen sense for utility gases

The Thermal Flow Measuring Principle

Inline flowmeter with long-term stability as remote version with up to 4 I/Os

The patented sensor design of t-mass F provides unprecedented measurement stability in thermal inline mass flow measurement. It compensates in real time for changes of process conditions: temperature, pressure, flow direction and gas type. The innovative remote transmitter von t-mass F 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures measurement reliability and compliant verification.
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
  • Especificações resumidas

    • Max. measurement error

      Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)

    • Measuring range

      0.5 to 3750 kg/h (1.1 to 8250 lb/h)

    • Medium temperature range

      -40 °C to +180°C (-40 °F to +356 °F)

    • Max. process pressure

      PN40 / Cl. 300 / 20K

    • Wetted materials

      Measuring tubes
      • DN 15 to 50 (½ to 2"): stainless cast steel, CF3M/1.4408
      • DN 65 to 100 (2½ to 4"): stainless steel, 1.4404 (316/316L)
      Process connections
      Flange connections
      Stainless steel, 1.4404 (F316/F316L)
      Threaded connections
      Stainless steel, 1.4404 (316/316L)
      Sensing element
      Unidirectional
      • Stainless steel, 1.4404 (316/316L)
      • Alloy C22, 2.4602 (UNS N06022);
      Bidirectional
      Stainless steel, 1.4404 (316/316L)
      Reverse flow detection
      Stainless steel, 1.4404 (316/316L)

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof

    • High level of process control – premium measurement accuracy and repeatability

    • Reliable monitoring – detection of process disturbances and reverse flow

    • Easy maintenance – removable sensor

    • Full access to process and...

  • Campo de aplicação

    • Measuring principle is characterized by a high operable flow range and direct mass flow measurement

    • Measurement of utility and process gases as well as gas mixtures in small line sizes

    Device properties

    • Inline version with DN 15 to 100 (1/2 to 4")

    • ...

Características e especificações

Voltar

Details

  • Measuring principle

    Thermal

  • Product headline

    Inline flowmeter with drift-free sensor as remote version with up to 4 I/Os. Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof. Measurement of utility and process gases as well as gas mixtures in small line sizes.

  • Sensor features

    High level of process control – premium measurement accuracy and repeatability. Reliable monitoring – detection of process disturbances and reverse flow. Easy maintenance – removable sensor. Inline version with DN 15 to 100 (½ to 4"). Bidirectional measurement; high measuring performance.

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 15 to DN 100 (1/2" to 4")

  • Wetted materials

    Measuring tubes
    • DN 15 to 50 (½ to 2"): stainless cast steel, CF3M/1.4408
    • DN 65 to 100 (2½ to 4"): stainless steel, 1.4404 (316/316L)
    Process connections
    Flange connections
    Stainless steel, 1.4404 (F316/F316L)
    Threaded connections
    Stainless steel, 1.4404 (316/316L)
    Sensing element
    Unidirectional
    • Stainless steel, 1.4404 (316/316L)
    • Alloy C22, 2.4602 (UNS N06022);
    Bidirectional
    Stainless steel, 1.4404 (316/316L)
    Reverse flow detection
    Stainless steel, 1.4404 (316/316L)

  • Measured variables

    Massflow, temperature, standard volume flow, volume flow, Free air delivery, velocity, heat flow, energy flow, density

  • Max. measurement error

    Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)

  • Measuring range

    0.5 to 3750 kg/h (1.1 to 8250 lb/h)

  • Max. process pressure

    PN40 / Cl. 300 / 20K

  • Medium temperature range

    -40 °C to +180°C (-40 °F to +356 °F)

  • Ambient temperature range

    -40 to 60°C (-40 to 140°F)
    Optional:
    Transmitter: -50 to 60°C (-50 to 140°F),
    Sensor: -60 to 60°C (-60 to 140°F)

  • Transmitter housing material

    Aluminium, AlSi10Mg, coated
    Polycarbonate

  • Degree of protection

    IP66/67, Type 4X enclosure Sensor: IP68, Type 6P (optional)

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, Modbus RS485

  • Power supply

    DC 24V
    AC 100 to 240V

  • Hazardous area approvals

    ATEX, cCSAus, IECEx, NEPSI, JPN

  • Product safety

    CE, C-tick

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material
    NACE MR0175/MR0103

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 31
    • Nr 31 Order code 71323009

      Kit pow.supply,100-230VAC/24VDC, Non-haz

      Usage: Promag/Promass/Prosonic Flow/ t-mass 300/500 digital, Non-haz, Zone 2, transmitter housing, electronic compartment.

  • 47
    • Nr 47 Order code 71323012

      Kit main elec. extender, 500 dig., Ex

      Usage: Promass/t-mass 500 digital, transmitter housing, electronic compartment.

    • Nr 47 Order code 71323013

      Kit main elec.extender,500 dig., Non-haz

      Usage: Promag/Promass/Prosonic Flow/ t-mass 500 digital, transmitter housing, electronic compartment.

  • 36
    • Nr 36 Order code 71323015

      Kit ISEM extender, 500 digital, Ex

      Usage: Promag/Promass/t-mass 500 digital, Sensor connection housing.

  • 33
    • Nr 33 Order code XPD0052-

      ISEM electr.mod., t-mass 300/500 digital

      Usage: t-mass 300/500 digital. Valid for approvals acc. feature 010. ISEM module V305-02.

  • 39
  • 33
    • Nr 33 Order code XPD0054-

      ISEM electr.mod., t-mass 500 digital

      Usage: t-mass 500 digital. Valid for approvals acc. feature 010. ISEM module V305-00.

  • 34
  • 46
    • Nr 46 Order code 71323006

      Kit ISEM ribbon cable, 500 digital

      Usage: Promag/Promass/t-mass 500 digital, sensor connection housing.

  • 35
  • 50
  • 45
    • Nr 45 Order code 71323077

      Kit terminal option A, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

    • Nr 45 Order code 71327820

      Kit terminal option C, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

  • 20
    • Nr 20 Order code 71384170

      Kit cover, alu,Promag 400(C),500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing Alu. Consists of: cover Alu complete included O-Ring 196,40x3,53 HNBR, default and -50oC/-58oF, wire with screw lock 1,5x150.

    • Nr 20 Order code 71408508

      Kit cover, polycarb., 500 digital,800(C)

      Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 800(C), (C) = generation index C, transmitter housing polycarbonate. Consists of: cover polycarbonate complete, O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF, wire with screw lock 1,5x150.

  • 70
    • Nr 70 Order code 71278078

      Kit cover gasket, alu,400(C),500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing Alu. Consists of: 10x O-Ring 196,40x3,53 HNBR, default and -50oC/-58oF.

    • Nr 70 Order code 71278077

      Kit 10 cover gasket, polycarbonate

      Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, transmitter housing polycarbonate. Consists of: 10x O-Ring 196,44x3,53 VMQ.

  • 24
    • Nr 24 Order code 71228796

      Kit cover, remote, Alu

      Usage: Promag 10/500, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.

    • Nr 24 Order code 71323050

      Kit cover, remote, Alu, -50oC

      Usage: Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 FVMQ, -50oC/-58oF.

  • 73
    • Nr 73 Order code 71323051

      Kit housing gaskets, remote, Alu

      Usage: Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor.

    • Nr 73 Order code 71323052

      Kit housing gaskets, remote, Alu, -50oC

      Usage: Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: O-Ring 113,90x3,53 FVMQ for cover, -50oC/-58oF, gasket FVMQ for housing/sensor, -50oC/-58oF.

  • 24
    • Nr 24 Order code 71323063

      Kit cover, remote, cast, Ex

      Usage: Promag/Promass 500, Promag/Promass/Prosonic Flow/t-mass 500 digital, sensor connection housing. Consists of: cover cast, O-Ring 120,2x3,53 HNBR.

    • Nr 24 Order code 71323064

      Kit cover, remote, cast, -50oC, Ex

      Usage: Promass 500, Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: cover cast, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 73
    • Nr 73 Order code 71323065

      Kit housing gaskets, remote, cast, Ex

      Usage: Promass 500, Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: O-Ring 120,2x3,53 HNBR for cover, O-Ring 88,50x3,53HNBR for housing/sensor

    • Nr 73 Order code 71323066

      Kit housing gaskets,remote,cast,-50oC,Ex

      Usage: Promass 500, Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: O-Ring 120,2x3,53 FVMQ for cover, -50oC/-58oF, O-Ring 88,50x3,53 FVMQ for hous./sensor, -50oC/-58oF.

  • 13
    • Nr 13 Order code 71276494

      Kit securing clamp, screw

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass, Promag/Promass 500, Promag 10, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover clamp, screw M4x16.

  • 82
    • Nr 82 Order code 71228792

      Kit display protec., 400(C)/500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing Alu. Consists of: display protection 1.4301, installation material.

  • 87
    • Nr 87 Order code 71343504

      Kit weather protection cover,500 digital

      Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing. Consists of: weather protection cover 4404.

Downloads