Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Proline Promag W 500
Electromagnetic flowmeter

Picture of electromagnetic flowmeter Proline Promag W 500 / 5W5B with remote transmitter ©Endress+Hauser

Proline Promag W 500 for the water & wastewater industry with remote transmitter

Picture of Electromagnetic flowmeter Proline Promag W 500 / 5W5B for the water & wastewater industry ©Endress+Hauser

Proline Promag W 500 for the water and wastewater industry

Picture of Wall-mount housings for Proline 500 transmitters ©Endress+Hauser

Wall-mount housings for Proline 500 transmitters: Ex-Zone 1 / Class I Div. 1 (left) or Ex-Zone 2 / Class I Div. 2 (right)

The world's first electromagnetic flowmeter for unrestricted measurements

Heartbeat Verification

The Electromagnetic Flow Measuring Principle

Specialist for demanding water and wastewater applications as remote version with up to 4 I/Os

The premium device for water and wastewater measurement Promag W 500 was designed for reliable use in hazardous areas and under harsh conditions. Its innovative remote transmitter maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures measurement reliability and compliant verification.
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
  • Especificações resumidas

    • Max. measurement error

      Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
      Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec

    • Measuring range

      9 dm³/min to 162 000 m³/h (2.5 gal/min to 100 000 gal/min)

    • Medium temperature range

      Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
      Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)

    • Max. process pressure

      PN 40, Class 300, 20K

    • Wetted materials

      Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
      Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
      Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
      Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss

    • Flexible engineering – sensor with welded or lap-joint process connections

    • Application fitness – EN ISO 12944 corrosion protection for underground or underwater...

  • Campo de aplicação

    • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

    • Dedicated to the measurement of industrial or municipal water and wastewater

    Device properties

    • International drinking water approvals

    • Degree...

Características e especificações

Voltar

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    Specialist for demanding applications in the water and wastewater industry as remote version with up to 4 I/Os. With EN ISO 12944 corrosion protection for underground installation or permanent underwater use. Dedicated to the measurement of industrial or municipal water and wastewater.

  • Sensor features

    Flexible engineering – sensor with welded or lap-joint process connections. Reliable measurement – accurate measured values even with 0 DN inlet run. Improved plant availability – sensor compliant with industry-specific requirements. International drinking water approvals. Degree of protection IP68 (Type 6P enclosure).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 25 to 2400 (1 to 90")

  • Wetted materials

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
    Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

  • Measured variables

    Volume flow, conductivity, mass flow

  • Max. measurement error

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec

  • Measuring range

    9 dm³/min to 162 000 m³/h (2.5 gal/min to 100 000 gal/min)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Medium temperature range

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)

  • Ambient temperature range

    Flange material carbon steel: –10 to +60 °C (+14 to +140 °F)
    Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    DN 25 to 300 (1 to 12"): AlSi10Mg, coated
    DN 25 to 2400 (1 to 90"): Carbon steel with protective varnish
    Sensor connection housing (standard): AlSi10Mg, coated
    Sensor connection housing (option): Polycarbonate; 1.4409 (CF3M) similar to 316L

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP68, type 6P enclosure, with protective varnish according to EN ISO 12944 C5-M/Im1/Im2/Im3

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, BV approval

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    ACS, KTW/W270, NSF 61, WRAS BS 6920

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 31
    • Nr 31 Order code 71323007

      Kit power supply, 100-230VAC, Ex

      Usage: Promag/Promass 300/500, Prosonic Flow/t-mass 300, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323008

      Kit power supply, 24VDC, Ex

      Usage: Promag/Promass 300/500, Prosonic Flow/t-mass 300, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323009

      Kit pow.supply,100-230VAC/24VDC, Non-haz

      Usage: Promag/Promass/Prosonic Flow/ t-mass 300/500 digital, Non-haz, Zone 2, transmitter housing, electronic compartment.

  • 47
    • Nr 47 Order code 71323013

      Kit main elec.extender,500 dig., Non-haz

      Usage: Promag/Promass/Prosonic Flow/ t-mass 500 digital, transmitter housing, electronic compartment.

    • Nr 47 Order code 71323014

      Kit main elec. extender, 500 dig.,Ex

      Usage: Promag/Prosonic Flow 500 digital, transmitter housing, electronic compartment.

  • 36
    • Nr 36 Order code 71323015

      Kit ISEM extender, 500 digital, Ex

      Usage: Promag/Promass/t-mass 500 digital, Sensor connection housing.

  • 33
  • 39
  • 34
  • 37
    • Nr 37 Order code 71323010

      Kit module cartridge, 300/500, Ex

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

  • 46
    • Nr 46 Order code 71323005

      Kit ISEM ribbon cable, 300/500

      Usage: Promag/Promass 300/500, t-mass 300, transmitter housing.

    • Nr 46 Order code 71323006

      Kit ISEM ribbon cable, 500 digital

      Usage: Promag/Promass/t-mass 500 digital, sensor connection housing.

  • 35
  • 45
    • Nr 45 Order code 71323075

      Kit conn.terminal option A, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

  • 50
  • 45
    • Nr 45 Order code 71323076

      Kit conn.terminal option B, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: 2x connection terminal 2-Pol.

    • Nr 45 Order code 71327819

      Kit conn.terminal option C, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323077

      Kit terminal option A, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

    • Nr 45 Order code 71323078

      Kit terminal option B, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option B = EtherNet, PROFINET. Consists of: 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

    • Nr 45 Order code 71327820

      Kit terminal option C, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

  • 44
    • Nr 44 Order code 71323264

      Kit connection board,Promag D/P/W,10/500

      Usage: Promag P 10 Ex, D/W 10 Non-haz, Promag P/W 500 Ex, Sensor connection housing. Consists of: connection board, cover to connection board.

    • Nr 44 Order code 71323264

      Kit connection board,Promag D/P/W,10/500

      Usage: Promag P 10 Ex, D/W 10 Non-haz, Promag P/W 500 Ex, Sensor connection housing. Consists of: connection board, cover to connection board.

    • Nr 44 Order code 71323264

      Kit connection board,Promag D/P/W,10/500

      Usage: Promag P 10 Ex, D/W 10 Non-haz, Promag P/W 500 Ex, Sensor connection housing. Consists of: connection board, cover to connection board.

    • Nr 44 Order code 71323264

      Kit connection board,Promag D/P/W,10/500

      Usage: Promag P 10 Ex, D/W 10 Non-haz, Promag P/W 500 Ex, Sensor connection housing. Consists of: connection board, cover to connection board.

    • Nr 44 Order code 71323264

      Kit connection board,Promag D/P/W,10/500

      Usage: Promag P 10 Ex, D/W 10 Non-haz, Promag P/W 500 Ex, Sensor connection housing. Consists of: connection board, cover to connection board.

  • 20
    • Nr 20 Order code 71323016

      Kit cover, sight glass, Alu,Non-haz/Exde

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Promag/Promass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323017

      Kit cover,glass, Alu, -50oC,Non-haz/Exde

      Usage: Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Non-haz. Promass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

    • Nr 20 Order code 71323020

      Kit cover, sight glass, Alu, Exd

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323021

      Kit cover, sight glass, Alu, -50oC, Exd

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

    • Nr 20 Order code 71323024

      Kit cover, sight glass, cast, Ex

      Usage: Promass/Prosonic Flow 300, Promag/Promass/Prosonic Flow 500, transmitter housing cast, Ex. Consists of: cover sight glass, cast, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323025

      Kit cover, sight glass, cast, -50oC, Ex

      Usage: Promass/Prosonic Flow 300, Promag/Promass/Prosonic Flow 500, transmitter housing cast, Ex. Consists of: cover sight glass cast, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 70
    • Nr 70 Order code 71323026

      Kit cover gasket, sight glass/blind

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast. Consists of: 10x O-Ring 110.7x3.53 HNBR.

    • Nr 70 Order code 71323027

      Kit cover gasket,sight glass/blind,-50oC

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Consists of: O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 22
    • Nr 22 Order code 71323032

      Kit cover, electronic compart., Alu, Ex

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323033

      Kit cover, electr.compart., Alu,-50oC,Ex

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

    • Nr 22 Order code 71323034

      Kit cover, electronic compart., cast, Ex

      Usage: Promass/Prosonic Flow 300, Promag/Promass/Prosonic Flow 500, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323035

      Kit cover, electr.compart.,cast,-50oC,Ex

      Usage: Promass/Prosonic Flow 300, Promag/Promass/Prosonic Flow 500, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 74
    • Nr 74 Order code 71323036

      Kit cover gasket, electronic compart.,Ex

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Ex. Consists of: 10x O-Ring 120,2x3,53 HNBR.

    • Nr 74 Order code 71323037

      Kit cover gasket,elect.compart.,-50oC,Ex

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Ex. Consists of: O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 23
    • Nr 23 Order code 71323038

      Kit cover, wall mount, Alu, Ex

      Usage: Promag 10, Promag/Promass/Prosonic Flow 500, wall mount transmitter Alu, connection compartment. Consists of: cover Alu, O-Ring 88,50x3,53 HNBR.

    • Nr 23 Order code 71323039

      Kit cover, wall mount, Alu, -50oC, Ex

      Usage: Promag/Promass/Prosonic Flow 500, wall mount transmitter Alu, Ex, connection compartment. Consists of: cover Alu, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

    • Nr 23 Order code 71323040

      Kit cover, wall mount, cast, Ex

      Usage: Promag/Promass/Prosonic Flow 500, wall mount transmitter cast, Ex, connection compartment. Consists of: cover cast, O-Ring 88,50x3,53 HNBR.

    • Nr 23 Order code 71323041

      Kit cover, wall mount, cast, -50oC, Ex

      Usage: Promag/Promass/Prosonic Flow 500, wall mount transmitter cast, Ex, connection compartment. Consists of: cover cast, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 75
    • Nr 75 Order code 71323042

      Kit cover gasket, wall mount, Ex

      Usage: Promag 10, Promag/Promass/Prosonic Flow 500, wall mount transmitter Alu/cast, connection compartment. Consists of: 10x O-Ring 88,50x3,53 HNBR.

    • Nr 75 Order code 71323043

      Kit cover gasket, wall mount, -50oC, Ex

      Usage: Promag/Promass/Prosonic Flow 500, wall mount transmitter Alu/cast, Ex, connection compartment. Consists of: O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 20
    • Nr 20 Order code 71384170

      Kit cover, alu,Promag 400(C),500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing Alu. Consists of: cover Alu complete included O-Ring 196,40x3,53 HNBR, default and -50oC/-58oF, wire with screw lock 1,5x150.

    • Nr 20 Order code 71408508

      Kit cover, polycarb., 500 digital,800(C)

      Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 800(C), (C) = generation index C, transmitter housing polycarbonate. Consists of: cover polycarbonate complete, O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF, wire with screw lock 1,5x150.

  • 70
    • Nr 70 Order code 71278078

      Kit cover gasket, alu,400(C),500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing Alu. Consists of: 10x O-Ring 196,40x3,53 HNBR, default and -50oC/-58oF.

    • Nr 70 Order code 71278077

      Kit 10 cover gasket, polycarbonate

      Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, transmitter housing polycarbonate. Consists of: 10x O-Ring 196,44x3,53 VMQ.

  • 24
    • Nr 24 Order code 71228796

      Kit cover, remote, Alu

      Usage: Promag 10/500, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.

    • Nr 24 Order code 71228796

      Kit cover, remote, Alu

      Usage: Promag 10/500, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.

    • Nr 24 Order code 71228796

      Kit cover, remote, Alu

      Usage: Promag 10/500, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.

    • Nr 24 Order code 71228796

      Kit cover, remote, Alu

      Usage: Promag 10/500, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.

    • Nr 24 Order code 71228796

      Kit cover, remote, Alu

      Usage: Promag 10/500, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.

  • 73
    • Nr 73 Order code 71228798

      Kit housing gaskets, remote, Alu

      Usage: Promag 10/500, Promag 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor L/P/W, O-Ring 29,87x1,78 HNBR for sensor plug.

    • Nr 73 Order code 71228798

      Kit housing gaskets, remote, Alu

      Usage: Promag 10/500, Promag 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor L/P/W, O-Ring 29,87x1,78 HNBR for sensor plug.

    • Nr 73 Order code 71228798

      Kit housing gaskets, remote, Alu

      Usage: Promag 10/500, Promag 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor L/P/W, O-Ring 29,87x1,78 HNBR for sensor plug.

    • Nr 73 Order code 71228798

      Kit housing gaskets, remote, Alu

      Usage: Promag 10/500, Promag 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor L/P/W, O-Ring 29,87x1,78 HNBR for sensor plug.

    • Nr 73 Order code 71228798

      Kit housing gaskets, remote, Alu

      Usage: Promag 10/500, Promag 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor L/P/W, O-Ring 29,87x1,78 HNBR for sensor plug.

  • 24
    • Nr 24 Order code 71323063

      Kit cover, remote, cast, Ex

      Usage: Promag/Promass 500, Promag/Promass/Prosonic Flow/t-mass 500 digital, sensor connection housing. Consists of: cover cast, O-Ring 120,2x3,53 HNBR.

  • 73
    • Nr 73 Order code 71323067

      Kit housing gaskets, remote, cast, Ex

      Usage: Promag 500, Promag 500 digital, sensor connection housing. Consists of: O-Ring 120,2x3,53 HNBR for cover, O-Ring 88,50x3,53HNBR for housing/sensor O-Ring 29,87x1,78 HNBR for sensor plug.

  • 24
    • Nr 24 Order code 71188176

      Kit cover plastic, remote, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover plastic coated, O-Ring 91,67 x 3,53 FKM.

    • Nr 24 Order code 71188176

      Kit cover plastic, remote, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover plastic coated, O-Ring 91,67 x 3,53 FKM.

    • Nr 24 Order code 71188176

      Kit cover plastic, remote, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover plastic coated, O-Ring 91,67 x 3,53 FKM.

    • Nr 24 Order code 71188176

      Kit cover plastic, remote, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover plastic coated, O-Ring 91,67 x 3,53 FKM.

  • 73
    • Nr 73 Order code 71188179

      Kit cover gasket, plastic, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: 10x O-Ring 91,67 x 3,53 FKM.

    • Nr 73 Order code 71188179

      Kit cover gasket, plastic, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: 10x O-Ring 91,67 x 3,53 FKM.

    • Nr 73 Order code 71188179

      Kit cover gasket, plastic, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: 10x O-Ring 91,67 x 3,53 FKM.

    • Nr 73 Order code 71188179

      Kit cover gasket, plastic, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: 10x O-Ring 91,67 x 3,53 FKM.

  • 71
    • Nr 71 Order code 71323069

      Kit interface gaskets, Promag 300/500

      Usage: transmitter housing/sensor or transmitter housing/wall mount. Consists of: 5x O-Ring 88,50x3,53 HNBR for interface, 5x O-Ring 29,87x1,78 HNBR for for sensor plug.

    • Nr 71 Order code 71323070

      Kit interface gaskets, Promag 500, -50oC

      Usage: transmitter housing/wall mount. Consists of: O-Ring 88,50x3,53 FVMQ for interface, -50oC/-58oF, O-Ring 29,87x1,78 FVMQ for for sensor plug, -50oC/-58oF.

  • 11
    • Nr 11 Order code 71323081

      Kit protective cover option A,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323082

      Kit protective cover option B,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

  • 13
    • Nr 13 Order code 71276494

      Kit securing clamp, screw

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass, Promag/Promass 500, Promag 10, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover clamp, screw M4x16.

  • 82
    • Nr 82 Order code 71228792

      Kit display protec., 400(C)/500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing Alu. Consists of: display protection 1.4301, installation material.

  • 87
    • Nr 87 Order code 71343504

      Kit weather protection cover,500 digital

      Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing. Consists of: weather protection cover 4404.

    • Nr 87 Order code 71343505

      Kit weather protection cover, 300/500

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing. Consists of: weather protection cover 4404, installation material.