Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Proline Promass E 100 / 8E1B

Coriolis flowmeter - Proline Promass E 100 ©Endress+Hauser

Esse produto não está mais disponível.

Verifique a nova geração na seção do predecessor / sucessor ou entre em contato com a Endress+Hauser local.

Características e especificações

Voltar

Details

  • Measuring principle

    Coriolis

  • Marine approvals and certificates

    ABS (American Bureau of Shipping)

    BV (Bureau Veritas)

    LR (Lloyds Register)

    BV approval

  • Measuring principle

    Coriolis

  • Product headline

    The flowmeter with minimized total cost of ownership and an ultra-compact transmitter. Accurate measurement of liquids and gases for a wide range of standard applications.

  • Sensor features

    Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Compact dual-tube sensor. Medium temperature up to +140°C (+284 °F).

  • Transmitter features

    Space‐saving transmitter – full functionality on smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultracompact transmitter housing. High ingress protection: IP69.

  • Nominal diameter range

    DN 8 to 80 (⅜ to 3")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.15 %
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.75 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6600 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    –40 to +140 °C (–40 to +284 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra‐compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • Product safety

    CE, C-Tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV Attestation)

  • Marine approvals and certificates

    ABS (American Bureau of Shipping)

    BV (Bureau Veritas)

    LR (Lloyds Register)

    BV approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A

  • Measuring principle

    Coriolis

  • Product headline

    The flowmeter with minimized total cost of ownership and an ultra-compact transmitter. Accurate measurement of liquids and gases for a wide range of standard applications.

  • Sensor features

    Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Compact dual-tube sensor. Medium temperature up to +140°C (+284 °F).

  • Transmitter features

    Space‐saving transmitter – full functionality on smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultracompact transmitter housing. High ingress protection: IP69.

  • Nominal diameter range

    DN 8 to 80 (⅜ to 3")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.15 %
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.75 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6600 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    –40 to +140 °C (–40 to +284 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra‐compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • Product safety

    CE, C-Tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV Attestation)

  • Marine approvals and certificates

    ABS (American Bureau of Shipping)

    BV (Bureau Veritas)

    LR (Lloyds Register)

    BV approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 47
  • 45
    • Nr 45 Order code 71185787

      Kit connection terminal for Ex-i barrier

      Usage: Promass 100, CNGmass, LPGmass, LNGmass. Consists of: 2x Connection terminal 4-Pol.

  • 30
  • 39
    • Nr 39 Order code 71185788

      Kit T-DAT, 100/300/400/500/500 digital

      Usage: Promag/Promass 100/300/500, 500 digital, Prosonic Flow E 100, Prosonic Flow 300, 500 digital, Promag 400(C). (C) = generation index C.

  • 50
  • 21
    • Nr 21 Order code 71185789

      Kit cover, compact, Alu

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Consists of: Cover Aluminium, coated. O-Ring 113,90 x 3,53 NBR for cover.

    • Nr 21 Order code 71185790

      Kit cover, compact, stainless 1.4301

      Usage: Promass 100, Promag 100, Prosonic Flow 100. Consists of: Cover stainless 1.4301. Gasket EPDM for cover.

    • Nr 21 Order code 71185793

      Kit cover,ultra compact,stainless 1.4301

      Usage: Promag/Promass 100, Promag/Promass 500 digital, sensor connection housing. Consists of: cover stainless 1.4301, gasket EPDM for cover.

  • 20
    • Nr 20 Order code 71266334

      Kit cover, sight glass, compact, Alu

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat. Consists of: Cover with sight glass Aluminium, coated. O-Ring 113,90 x 3,53 NBR for cover.

    • Nr 20 Order code 71266335

      Kit cover, sight glass, compact, 1.4301

      Usage: Promass 100, Promag 100, Prosonic Flow 100. Consists of: Cover with sight glass stainless 1.4301. Gasket EPDM for cover.

    • Nr 20 Order code 71266337

      Kit cover,sight glass,ultra comp.,1.4301

      Usage: Promass 100, Promag 100. Consists of: Cover with sight glass stainless 1.4301. Gasket EPDM for cover.

  • 70
    • Nr 70 Order code 71185795

      Kit housing gaskets, compact, Alu

      Usage: Promass 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Consists of: O-Ring 113,90 x 3,53 NBR for cover. Gasket EPDM for housing/sensor.

    • Nr 70 Order code 71185797

      Kit housing gaskets, compact, stainless

      Usage: Promass 100, Prosonic Flow 100. Consists of: Gasket EPDM for cover. Gasket EPDM for housing/sensor.

    • Nr 70 Order code 71185799

      Kit hous.gaskets,ultra compact,stainless

      Usage: Promass 100, Promass 500 digital, sensor connection housing. Consists of: gasket EPDM for cover, gasket EPDM for housing/sensor.

  • 15
  • 12
    • Nr 12 Order code 71276494

      Kit securing clamp, screw

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Sensor housing: Promag 400(C), (C) = generation index C, Promag/Promass 500, Promag/Promass/Prosonic Flow 500 digital. Consists of: cover clamp, screw M4x16.

  • Successor

    • Produtos simples

    • Fácil de escolher, instalar e operar

    Excelência técnica

    Simplicidade

    • Produtos padrão

    • Confiável, robusto e baixa manutenção

    Excelência técnica

    Simplicidade

    • Produtos com tecnologia de ponta

    • Altamente funcional e prático

    Excelência técnica

    Simplicidade

    • Produtos especializados

    • Desenvolvidos para aplicações exigentes

    Excelência técnica

    Simplicidade

    Variável

    Versões FLEX Excelência técnica Simplicidade
    • F
    • L
    • E
    • X

    Versão Fundamental

    Atende suas necessidades básicas de medição

    Excelência técnica
    Simplicidade
    • F
    • L
    • E
    • X

    Versão Lean

    Lida com seus principais processos facilmente

    Excelência técnica
    Simplicidade
    • F
    • L
    • E
    • X

    Seleção Extended

    Otimiza seus processos com tecnologias inovadoras

    Excelência técnica
    Simplicidade
    • F
    • L
    • E
    • X

    Versão Xpert

    Controla suas aplicações mais difíceis

    Excelência técnica
    Simplicidade

    Variável