Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Proline Promass E 300
Coriolis flowmeter

Coriolis flowmeter - Proline Promass E 300 ©Endress+Hauser
Coriolis flowmeter - Proline Promass E 300 ©Endress+Hauser

Proline Promass E 300 for the food & beverages and life sciences industries

The Coriolis Flow Measuring Principle

Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter

The robust Promass E has a long-standing reputation as a cost-efficient solution accurately measuring liquids and gases in a wide range of standard applications in various industries. With its compact transmitter Promass E 300 offers high flexibility in terms of operation and system integration: access from one side, remote display, improved connectivity options. Heartbeat Technology ensures compliance and process safety at all times.
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
  • Especificações resumidas

    • Max. measurement error

      Mass flow (liquid): ±0.15 % (standard), ±0.10 % (option)
      Volume flow (liquid): ±0.15 %
      Mass flow (gas): ±0.50 %
      Density (liquid): ±0.0005 g/cm³

    • Measuring range

      0 to 180 000 kg/h (0 to 6615 lb/min)

    • Medium temperature range

      –40 to +150 °C (–40 to +302 °F)

    • Max. process pressure

      PN 100, Class 600, 63K

    • Wetted materials

      Measuring tube: 1.4539 (904L)
      Connection: 1.4404 (316/316L)

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters

    • Fewer process measuring points – multivariable measurement (flow, density, temperature)

    • Space-saving installation – no in/outlet run needs

    • Full access to process...

  • Campo de aplicação

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • Accurate measurement of liquids and gases for a wide range of standard applications.

    Device properties

    • Compact dual-tube sensor

    • Medium temperature up...

Características e especificações

Voltar

Details

  • Measuring principle

    Coriolis

  • Product headline

    Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter. Accurate measurement of liquids and gases for a wide range of standard applications.

  • Sensor features

    Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 8 to 80 (⅜ to 3")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.15 % (standard), ±0.10 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.50 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6615 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    –40 to +150 °C (–40 to +302 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated; stainless steel for hygenic transmitter design

  • Degree of protection

    Standard: IP66/67, Type 4X enclosure
    IP69

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available"

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, BV approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP

  • Measuring principle

    Coriolis

  • Product headline

    Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter. Accurate measurement of liquids and gases for a wide range of standard applications.

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, BV approval

  • Measuring principle

    Coriolis

  • Product headline

    Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter. Accurate measurement of liquids and gases for a wide range of standard applications.

  • Sensor features

    Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 8 to 80 (⅜ to 3")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.15 % (standard), ±0.10 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.50 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6615 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    –40 to +150 °C (–40 to +302 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated; stainless steel for hygenic transmitter design

  • Degree of protection

    Standard: IP66/67, Type 4X enclosure
    IP69

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available"

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, BV approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP

  • Measuring principle

    Coriolis

  • Product headline

    Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter. Accurate measurement of liquids and gases for a wide range of standard applications.

  • Sensor features

    Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 8 to 80 (⅜ to 3")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.15 % (standard), ±0.10 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.50 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6615 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    –40 to +150 °C (–40 to +302 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated; stainless steel for hygenic transmitter design

  • Degree of protection

    Standard: IP66/67, Type 4X enclosure
    IP69

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available"

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, BV approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP

  • Measuring principle

    Coriolis

  • Product Headline

    The flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter. Accurate measurement of liquids and gases for a wide range of standard applications.

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 31
    • Nr 31 Order code 71323007

      Kit power supply, 100-230VAC, Ex

      Usage: Promag/Promass 300/500, Prosonic Flow/t-mass 300, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323008

      Kit power supply, 24VDC, Ex

      Usage: Promag/Promass 300/500, Prosonic Flow/t-mass 300, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323009

      Kit pow.supply,100-230VAC/24VDC, Non-haz

      Usage: Promag/Promass/Prosonic Flow/ t-mass 300/500 digital, Non-haz, Zone 2, transmitter housing, electronic compartment.

  • 33
  • 39
  • 34
  • 37
    • Nr 37 Order code 71323010

      Kit module cartridge, 300/500, Ex

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

    • Nr 37 Order code 71323011

      Kit module cartridge, 300/500, Non-haz

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

  • 35
  • 46
    • Nr 46 Order code 71323005

      Kit ISEM ribbon cable, 300/500

      Usage: Promag/Promass 300/500, t-mass 300, transmitter housing.

  • 50
  • 45
    • Nr 45 Order code 71323073

      Kit conn.terminal option A,300/500,N-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323074

      Kit conn.terminal option B, 300, Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option B = EtherNet, PROFINET. Consists of: 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71327818

      Kit conn.terminal option C,300/500,N-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323075

      Kit conn.terminal option A, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323076

      Kit conn.terminal option B, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: 2x connection terminal 2-Pol.

    • Nr 45 Order code 71327819

      Kit conn.terminal option C, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

  • 49
    • Nr 49 Order code 71323079

      Kit terminal, transm.,remote display,300

      Usage: transmitter housing Alu/cast, connection compartment with remote display DKX001. Consists of: 1x connection terminal 4-Pol.

  • 20
    • Nr 20 Order code 71323016

      Kit cover, sight glass, Alu,Non-haz/Exde

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Promag/Promass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323017

      Kit cover,glass, Alu, -50oC,Non-haz/Exde

      Usage: Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Non-haz. Promass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 21
    • Nr 21 Order code 71323018

      Kit cover, blind, Alu, Non-haz/Exde

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Non-haz. Promag/Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 HNBR.

    • Nr 21 Order code 71323019

      Kit cover, blind, Alu,-50oC,Non-haz/Exde

      Usage: Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Non-haz. Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 20
    • Nr 20 Order code 71323020

      Kit cover, sight glass, Alu, Exd

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323021

      Kit cover, sight glass, Alu, -50oC, Exd

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover sight glass, Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 21
    • Nr 21 Order code 71323022

      Kit cover, blind, Alu, Exd

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 HNBR.

    • Nr 21 Order code 71323023

      Kit cover, blind, Alu, -50oC, Exd

      Usage: Promass/Prosonic Flow/t-mass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 70
    • Nr 70 Order code 71323026

      Kit cover gasket, sight glass/blind

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast. Consists of: 10x O-Ring 110.7x3.53 HNBR.

    • Nr 70 Order code 71323027

      Kit cover gasket,sight glass/blind,-50oC

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Consists of: O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 22
    • Nr 22 Order code 71323028

      Kit cover, electr.compart., Alu, Non-haz

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Consists of: cover Alu, O-Ring 117,1x3,53 HNBR.

    • Nr 22 Order code 71323029

      Kit cover,electronic, Alu,- 50oC,Non-haz

      Usage: Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Consists of: cover Alu, O-Ring 117,1x3,53 FVMQ, -50oC/-58oF.

  • 74
    • Nr 74 Order code 71323030

      Kit cover gasket,electr.compart.,Non-haz

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Consists of: 10x O-Ring 117,1x3,53 HNBR.

    • Nr 74 Order code 71323031

      Kit cover gasket,electr., -50oC, Non-haz

      Usage: Promass/Prosonic Flow/t-mass 300, Prosonic Flow 500, transmitter housing Alu, Non-haz. Consists of: O-Ring 117,1x3,53 FVMQ, -50oC/-58oF.

  • 22
    • Nr 22 Order code 71323032

      Kit cover, electronic compart., Alu, Ex

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323033

      Kit cover, electr.compart., Alu,-50oC,Ex

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 74
    • Nr 74 Order code 71323036

      Kit cover gasket, electronic compart.,Ex

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Ex. Consists of: 10x O-Ring 120,2x3,53 HNBR.

    • Nr 74 Order code 71323037

      Kit cover gasket,elect.compart.,-50oC,Ex

      Usage: Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing Alu/cast, Ex. Consists of: O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 28
    • Nr 28 Order code 71323044

      Kit cover, remote display, Alu

      Usage: Remote display DKX001, housing Alu. Consists of: cover Alu, O-Ring 88,50x3,53 HNBR.

    • Nr 28 Order code 71323045

      Kit cover, remote display, Alu, -50oC

      Usage: Remote display DKX001, housing Alu. Consists of: cover Alu, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 76
    • Nr 76 Order code 71323048

      Kit cover gasket, remote display

      Usage: Remote display DKX001, housing Alu/cast. Consists of: 10x O-Ring 88,50x3,53 HNBR.

    • Nr 76 Order code 71323049

      Kit cover gasket, remote display, -50oC

      Usage: Remote display DKX001, housing Alu/cast. Consists of: O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 71
    • Nr 71 Order code 71323071

      Kit interface gaskets, 300/500

      Usage: Promass/Prosonic Flow/t-mass 300, Promass/Prosonic Flow 500, transmitter housing/sensor or transmitter housing/wall mount. Consists of: 5x O-Ring 88,50x3,53 HNBR for interface.

    • Nr 71 Order code 71323072

      Kit interface gaskets, 300/500, -50oC

      Usage: Promass/Prosonic Flow/t-mass 300, Promass/Prosonic Flow 500, transmitter housing/sensor or transmitter housing/wall mount. Consists of: O-Ring 88,50x3,53 FVMQ for interface, -50oC/-58oF.

    • Nr 71 Order code 71368491

      Kit interface gaskets, Promass 300, hyg.

      Usage: transmitter housing/sensor. Consists of: 5x O-Ring 88,50x3,53 HNBR for interface, 5x gasket EPDM for interface.

  • 11
    • Nr 11 Order code 71368488

      Kit protect.cover option A,300/500,N-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71368489

      Kit protective cover optionB,300,Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323081

      Kit protective cover option A,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323082

      Kit protective cover option B,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

  • 87
    • Nr 87 Order code 71343505

      Kit weather protection cover, 300/500

      Usage: Promag/Promass/Prosonic Flow/t-mass 300, Promag/Promass/Prosonic Flow 500, transmitter housing. Consists of: weather protection cover 4404, installation material.

    • Order code 71351317

      Kit wireless antenna extended range

      Consists of: Connection cable in the transmitter, Ex cable entry for antenna, 1.5m cable, antenna, angle with union nut.

    • Order code 8X3BXX-

      Transmitter Promass 300, 8X3BXX

      With an integrated web server.

    • Order code DKX001-

      Remote Display DKX001

      Remote display and operating module of Proline 300 For more installation flexibility and better readability. Delivery: Depends on the selection in the indvidual product structure.

    • Order code DKX002-

      Connection Cable for Remote Display

      Connection Cable for Remote Display DKX001 of Proline 300.

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.

    • Order code DK8003-

      Promass sensor, heating jacket, DK8003

      Heating medium (e.g. water, steam)