Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Proline Promag W 800
Electromagnetic flowmeter

Picture of Promag W 800/5W8C battery-powered magmeter for drinking water distribution network ©Endress+Hauser

Proline Promag W 800 - battery-powered magmeter for drinking water distribution networks in regions without power supply

Proline Promag W 800 - battery-powered, long-lasting, secure and with Heartbeat Technology

The Electromagnetic Flow Measuring Principle

Long-lasting battery-powered magmeter with secure system integration and communication

Promag W 800 is ideal for off-grid applications in the water industry, even flow measurement in direct underground installation or underwater. Promag 800 covers basic functionality, Promag 800 Advanced offers the full performance spectrum. The battery-powered transmitter provides worldwide transmission of measured data without additional energy supply. Heartbeat Technology ensures measurement reliability and compliant verification.
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
This product is not available in this market.

  • Especificações resumidas

    • Max. measurement error

      Volume flow: ±0.5 % o.r. ± 2 mm/s (±0.5 % o.r. ± 0.08 in/s)

    • Measuring range

      15 dm³/min to 2500 m³/h (4 to 11 000 gal/min)

    • Medium temperature range

      Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
      Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)

    • Max. process pressure

      PN 40, Class 300, 20K

    • Wetted materials

      Liner: polyurethane; hard rubber
      Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • With corrosion protection for underground installation or permanent underwater use

    • Improved process safety – leakage detection with low flow and pressure measurement

    • Reliable measurement – accurate measured values even with 0 x DN inlet run

    • Long-term...

  • Campo de aplicação

    • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

    • Dedicated to the measurement of industrial or municipal water and wastewater

    Device properties

    • International drinking water approvals

    • Degree of...

Características e especificações

Voltar

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    Long-lasting battery-powered magmeter with secure system integration and communication. With corrosion protection for underground installation or permanent underwater use. Designed for drinking water distribution networks in regions without power supply.

  • Sensor features

    Improved process safety – leakage detection with low flow and pressure measurement. Reliable measurement – accurate measured values even with 0 x DN inlet run. Long-term operation – robust and completely welded sensor. International drinking water approvals. Degree of protection IP68 (Type 6P enclosure).

  • Transmitter features

    Secure data storage and transmission – worldwide encrypted communication over the mobile network. Convenient commissioning and operation – device access via Bluetooth using intuitive SmartBlue app. Integrated, automated verification – Heartbeat Technology. Transmitter housing made of durable polycarbonate. Battery life time up to 15 years.

  • Nominal diameter range

    DN 25 to 300 (1 to 12")

  • Wetted materials

    Liner: polyurethane; hard rubber
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Volume flow

  • Max. measurement error

    Volume flow: ±0.5 % o.r. ± 2 mm/s (±0.5 % o.r. ± 0.08 in/s)

  • Measuring range

    15 dm³/min to 2500 m³/h (4 to 11 000 gal/min)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Medium temperature range

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)

  • Ambient temperature range

    Flange material carbon steel: –10 to +60 °C (14 to +140 °F)
    Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    Standard: Carbon steel with protective varnish, fully welded
    Sensor connection housing: Polycarbonate

  • Transmitter housing material

    Polycarbonat

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP68, type 6P enclosure, with protective varnish according to EN ISO 12944 C5‐M/Im1/Im2/Im3.
    Transmitter remote version: IP66/67, Type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible; Remote data access via mail and SMS

  • Outputs

    Pulse/switch output (passive)

  • Inputs

    Status input

  • Digital communication

    GSM/GPRS

  • Power supply

    Internal:
    Batteries per DC 3.6 V External:
    AC 100 to 240 V (44 to 66 Hz) / DC 12 to 60 V

  • Hazardous area approvals

    None

  • Metrological approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    CRN

  • Hygienic approvals and certificates

    Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 31
    • Nr 31 Order code 71484378

      Kit power supply,100-240VAC/19-30VDC

      Usage: Promag 800(C), (C) = generation index C, transmitter housing.

  • 40
    • Nr 40 Order code 71484379

      Kit connec. board external power supply

      Usage: Promag 800(C), (C) = generation index C, transmitter housing.

  • 41
    • Nr 41 Order code 71484380

      Kit connection board I/O-modules, 800(C)

      Usage: Promag 800(C), (C) = generation index C, transmitter housing.

  • 38
    • Nr 38 Order code 71484382

      Kit S+T-DAT, compact, Promag 800(C)

      Electronic storage module unprogrammed Usage: Promag 800(C), (C) = generation index C. Consists of: S+T-DAT.

  • 42
    • Nr 42 Order code 71484383

      Kit connection board + S+T-DAT, remote

      Electronic storage module unprogrammed Usage: Promag 800(C), (C) = generation index C. transmitter housing. Consists of: S+T-DAT.

  • 37
    • Nr 37 Order code 71484384

      Kit circuit + battery carrier, 800(C)

      Usage: Promag 800(C), (C) = generation index C, transmitter housing. Consists of: circuit carrier electronic, support with hinge, cover to power output, cover to circuit carrier electronic.

  • 46
    • Nr 46 Order code 71484385

      Kit electronic-ribbon cable, 800(C)

      Usage: Promag 800(C), (C) = generation index C, transmitter housing.

  • 45
    • Nr 45 Order code 71484386

      Kit terminal, power supply

      Usage: Promag 800(C), (C) = generation index C, transmitter housing. Consists of: 1x connecting terminal pluggable 3-Pol., 2x connecting terminal pluggable 4-Pol.

    • Nr 45 Order code 71484387

      Kit terminal, external power supply

      Usage: Promag 800(C), (C) = generation index C, transmitter housing. Consists of: 2x connecting terminal pluggable 4-Pol.

  • 44
    • Nr 44 Order code 71488161

      Kit connection board, remote, sensor W

      Usage: Promag 800(C), (C) = generation index C, Sensor connection housing. Consists of: connection board.

  • 20
    • Nr 20 Order code 71408508

      Kit cover, polycarb., 500 digital,800(C)

      Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 800(C), (C) = generation index C, transmitter housing polycarbonate. Consists of: cover polycarbonate complete, O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF, wire with screw lock 1,5x150.

  • 70
    • Nr 70 Order code 71278077

      Kit 10 cover gasket, polycarbonate

      Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, transmitter housing polycarbonate. Consists of: 10x O-Ring 196,44x3,53 VMQ.

  • 24
    • Nr 24 Order code 71228796

      Kit cover, remote, Alu

      Usage: Promag 10/500, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.

    • Nr 24 Order code 71188176

      Kit cover plastic, remote, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover plastic coated, O-Ring 91,67 x 3,53 FKM.

    • Nr 24 Order code 71188176

      Kit cover plastic, remote, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover plastic coated, O-Ring 91,67 x 3,53 FKM.

    • Nr 24 Order code 71188176

      Kit cover plastic, remote, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover plastic coated, O-Ring 91,67 x 3,53 FKM.

    • Nr 24 Order code 71188176

      Kit cover plastic, remote, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover plastic coated, O-Ring 91,67 x 3,53 FKM.

  • 72
    • Nr 72 Order code 71188179

      Kit cover gasket, plastic, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: 10x O-Ring 91,67 x 3,53 FKM.

    • Nr 72 Order code 71188179

      Kit cover gasket, plastic, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: 10x O-Ring 91,67 x 3,53 FKM.

    • Nr 72 Order code 71188179

      Kit cover gasket, plastic, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: 10x O-Ring 91,67 x 3,53 FKM.

    • Nr 72 Order code 71188179

      Kit cover gasket, plastic, Promag L/P/W

      Usage: Promag 10/400/500/800, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: 10x O-Ring 91,67 x 3,53 FKM.

  • 71
    • Nr 71 Order code 71488158

      Kit interface gaskets, W DN25-1200

      Usage: Promag 800(C), (C) = generation index C, transmitter housing. Consists of: gasket VMQ for interface, O-Ring 29,87x1,78 HNBR for sensor plug.

    • Nr 71 Order code 71488159

      Kit interface gaskets, WG DN<=300

      Usage: Promag 800(C), (C) = generation index C, transmitter housing. Consists of: O-Ring 69,44x3,53VMQ for interface, O-Ring 29,87x1,78 HNBR for sensor plug.

  • 73
    • Nr 73 Order code 71228798

      Kit housing gaskets, remote, Alu

      Usage: Promag 10/500, Promag 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor L/P/W, O-Ring 29,87x1,78 HNBR for sensor plug.

    • Nr 73 Order code 71488160

      Kit housing gaskets, remote, WG DN<=300

      Usage: Promag 800(C), (C) = generation index C, sensor connection housing. Consists of: O-Ring 113,90X3,53HNBR for cover, O-Ring 69,44x3,53HNBR for housing/sensor O-Ring 29,87x1,78 HNBR for sensor plug.

  • 13
    • Nr 13 Order code 71276494

      Kit securing clamp, screw

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass, Promag/Promass 500, Promag 10, Promag/Promass/Prosonic Flow/t-mass 500 digital, Promag 400/800(C), (C) = generation index C, sensor connection housing. Consists of: cover clamp, screw M4x16.

    • Order code 71183755

      Kit potting comp.,IP68,Promag400/500/800

      Consists of: Cartridge Silicone caoutchouc Silgel612. Mixing tube for cartridge.

    • Order code 71183755

      Kit potting comp.,IP68,Promag400/500/800

      Consists of: Cartridge Silicone caoutchouc Silgel612. Mixing tube for cartridge.

    • Order code 71183755

      Kit potting comp.,IP68,Promag400/500/800

      Consists of: Cartridge Silicone caoutchouc Silgel612. Mixing tube for cartridge.

    • Order code 71183755

      Kit potting comp.,IP68,Promag400/500/800

      Consists of: Cartridge Silicone caoutchouc Silgel612. Mixing tube for cartridge.

    • Order code 71504536

      Set battery housing, Promag 800

      Usage: External battery housing w/o Battery Promag W 800 Transmitter Advanced

  • 49

Downloads