Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

iTHERM TMS11 MultiSens Linear Multipoint

iTHERM TMS11 MultiSens Linear Multipoint ©Endress+Hauser

Modular straight TC and RTD multipoint with primary thermowell

The iTHERM TMS11 MultiSens Linear Multipoint thermometer for oil & gas and chemical applications can be customized for various scenarios in compliance with the highest safety standards. It increases process safety by monitoring the temperature on a high number of measuring points along a line using only a single process connection. Easy process integration reduces installation time and thus maximizes plant availability.
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
  • Especificações resumidas

    • Accuracy

      class 1 acc. to IEC 60584
      class Special ASTM E230 and ANSI MC 96.1
      IEC60751 Class A
      IEC60751 Class AA

    • Response time

      depending on configuration:

      TC:
      t50 = 21 s
      t90 = 52 s

      RTD:
      t50 = 42 s
      t90 = 108 s

    • Max. process pressure (static)

      at 20 °C: 240 bar (3481 psi)

    • Operating temperature range

      Type K:
      -270 °C ...1.100 °C
      (-454 °F ...2.012 °F)
      Type J:
      -210 °C ...760 °C
      (-346 °F ...1.382 °F)
      Type N:
      -270 °C …1100 °C
      (-454 °F ...2.012 °F)
      Pt100 WW; 3mm; 316L; -200...600oC
      Pt100 TF; 3mm; 316L; -50…400oC

    • Max. immersion length on request

      up to 15.000,00 mm (590'')

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Features a primary thermowell for superior mechanical strength and an easy replacement of individual inserts, which are available either with TC or RTD technology

    • Easy integration with inserts according to standards as per IEC 60584, ASTM E230 and IEC...

  • Campo de aplicação

    • Oil & Gas industry

    • Heavy chemical processes

    • Petrochemical industry

Características e especificações

Voltar

Details

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    metric style

    imperial style

    easy-to-use

    suitable for hazardous areas

    process connection: flanged

    light chemical processes

    linear sensor distribution

    modular design

    replaceable sensors during operation

  • Thermowell / protection tube

    with one primary thermowell (for replaceable sensors and increased mechanical protection)

  • Insert / probe

    mineral insulated (MI) sensors in a primary thermowell

  • Outer diameter protection tube / Insert

    48,3mm (1 1/2")

    60,3mm (2")

    76,1mm (2 1/2")

    88,9mm (3")

  • Max. immersion length on request

    up to 15.000,00 mm (590'')

  • Material protection tube/ thermowell

    1.4401 (316)

    1.4435 (316L)

    1.4541 (321)

    1.4845 (310L)

    1.4301 (304)

    1.4307 (304L)

  • Process connection

    flange:

    1 1/2 " ASME/ANSI B16.5 150
    ...900

    2" ASME/ANSI B16.5 150
    ...900

    3" ASME/ANSI B16.5 150
    ..900

    DN40 EN/DIN 1092.1 PN10
    ...PN150

    DN50 EN/DIN 1092.1 PN10
    ...PN150

    DN80 EN/DIN 1092.1 PN10
    ...PN150

  • Tip shape

    straight

  • Operating temperature range

    Type K:

    -270 °C ...1.100 °C

    (-454 °F ...2.012 °F)

    Type J:

    -210 °C ...760 °C

    (-346 °F ...1.382 °F)

    Type N:

    -270 °C …1100 °C

    (-454 °F ...2.012 °F)

    Pt100 WW; 3mm; 316L; -200...600oC

    Pt100 TF; 3mm; 316L; -50…400oC

  • Max. process pressure (static)

    at 20 °C: 240 bar (3481 psi)

  • Accuracy

    class 1 acc. to IEC 60584

    class Special ASTM E230 and ANSI MC 96.1

    IEC60751 Class A

    IEC60751 Class AA

  • Response time

    depending on configuration:


    TC:

    t50 = 21 s

    t90 = 52 s


    RTD:

    t50 = 42 s

    t90 = 108 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX

    IECEX

    UL

    FM

    CSA

  • Certification

    SIL (transmitter only)

Documentos / Manuais / Software