Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

TWF11
Protection tube for high temperature assemblies

TWF11
Protection tube for high temperature assemblies ©Endress+Hauser

For steel treatment, concrete furnaces and primaries with very high process temperatures

Measuring points with extremely high process temperatures require these special ceramic protection tubes. Made from special materials, it serves as protection from mechanical and chemical damages in the process and increases the life span of the used sensors. This leads to: Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety. It is designed as replacement part for the high temperature TC thermometer TAF11 by Endress+Hauser.
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
  • Especificações resumidas

    • Max. process pressure (static)

      1 bar (15 psi)

    • Maximum standard immersion length

      1.500 mm (59,06")

    • Max. immersion length on request

      4.000 mm (157,48")

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Long lifetime by usage of innovative protection tube materials with increased wear and chemical resistance

    • Long term stable measurement due to sensor protection with non-porous materials

    • Replaceable parts

  • Campo de aplicação

    Applicable for steel treatment (annealing), concrete furnaces and primaries. Accessory for high temperature assembly TAF11.

    Process temperatures up to +1600 °C (+2912 °F).

Características e especificações

Voltar

Details

  • Measuring principle

    Fabricated Thermowell

  • Characteristic / Application

    metric style

    Fabricated from segments

    ceramic protection tube

    process connection as compression fitting

    Replacement part for TAF11

  • Head connection

    M24 x 1,5

    groove for DIN A Head

  • Maximum standard immersion length

    1.500 mm (59,06")

  • Max. immersion length on request

    4.000 mm (157,48")

  • Process connection

    compression fitting:

    G3/4"

    G1"

    G11/2"

    adjustable Flange

  • Thermowell root diameter

    14,0 mm (0,55")

    16,0 mm (0,59")

    17,0 mm (0,68")

    22,0 mm (0,87")

    24,0 mm (0,94")

    26,6 mm (1,05")

  • Medium contact material

    Ceramic (C610)

    silicon nitride ceramic (SiN)

    sintered silicon carbide (SiC)

  • Tip shape

    straight

  • Temperature range

    -50...1650 °C (-58...3.002 °F)

  • Max. process pressure (static)

    1 bar (15 psi)

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification