Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

TC66
Explosion-proof TC Thermometer

Product picture thermocouple thermometer TC66 threaded ©Endress+Hauser
Product picture thermocouple thermometer TC66 with flange ©Endress+Hauser

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors.
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
  • Especificações resumidas

    • Accuracy

      class 1 acc. to IEC 60584

    • Response time

      depending on configuration
      t50 = 3 s
      t90 = 7 s

    • Max. process pressure (static)

      at 20 °C: 500 bar (7.252 psi)

    • Operating temperature range

      Type K:
      -40 °C ...1.100 °C
      (-40 °F ...2.012 °F)
      Type J:
      -200 °C ...750 °C
      (-328 °F ...1.382 °F)

    • Max. immersion length on request

      up to 5.000,00 mm (196,85'')

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)

    • High degree of insert compatibility and design as per DIN 43772

    • Extension neck to protect the head transmitter from overheating

    • High...

  • Campo de aplicação

    • Heavy duty applications

    • Oil & Gas processing industry

    • Measuring range: –40 to 1 100 °C (–40 to 2 012 °F)

    • Static pressure range up to 100 bar (1450 psi)

    • Protection class: IP68

Características e especificações

Voltar

Details

  • Measuring principle

    Thermocouple

  • Characteristic / Application

    US style

    modular temperature assembly

    for heavy duty applications

    suitable for hazardous areas

    with neck

    incl. thermowell / protection tube (metal)

  • Thermowell / protection tube

    bar stock (drilled)

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    20 mm (0,79")

    24 mm (0,94")

    25 mm (0,98")

  • Max. immersion length on request

    up to 5.000,00 mm (196,85'')

  • Material protection tube/ thermowell

    1.4401 (316)

    1.4404 (316L)

    1.4571 (316Ti)

    Alloy C276

    Alloy 400

  • Optional coating

    Not defined

  • Process connection

    male thread:

    NPT3/4"

    NPT1"

    flange:

    ASME 1" 150 RF (B16.5)

    ASME 1" 300 RF (B16.5)

    ASME 1" 600 RF (B16.5)

    ASME 1,5" 150 RF (B16.5)

    ASME 1,5" 300 RF (B16.5)

    ASME 1,5" 600 RF (B16.5)

    ASME 2" 300 RF (B16.5)

    ASME 2" 600 RF (B16.5)

  • Tip shape

    straight

    tapered

  • Surface roughness Ra

    1,6 μm (63,0 μin.)

  • Operating temperature range

    Type K:

    -40 °C ...1.100 °C

    (-40 °F ...2.012 °F)

    Type J:

    -200 °C ...750 °C

    (-328 °F ...1.382 °F)

  • Max. process pressure (static)

    at 20 °C: 500 bar (7.252 psi)

  • Accuracy

    class 1 acc. to IEC 60584

  • Response time

    depending on configuration

    t50 = 3 s

    t90 = 7 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX II

    IECEx

    NEPSI

    EAC Ex

    Explosion proof

  • Certification

    Gost Metrology

    SIL (transmitter only)

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • C
  • A
    • Order code TMT71-

      iTEMP TMT71, Transmitter 4-20mA

      2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.

    • Order code TMT72-

      iTEMP TMT72, Transmitter HART

      2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.

  • B
    • Nr B Order code TMT84-

      iTEMP TMT84, Transmitter PA

      Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr B Order code TMT85-

      iTEMP TMT85, Transmitter FF

      Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr B Order code TID10-

      Display Unit Head Transmitter

      to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82.

    • Order code TA550-

      Thermowell TA550

      Flange connection or screw in, acc. ANSI, max. OD 30mm, tapered. Bar stock thermowell.

    • Order code TA555-

      Thermowell TA555

      Flange connection or screw in, acc. ANSI, max. OD 35mm, tapered. Bar stock thermowell.

    • Order code TA557-

      Thermowell TA557

      Flange connection or screw in acc. ANSI, max. OD 35mm, graduted. Bar stock thermowell.

    • Order code READWIN-

      Readwin 2000 Operation + Read. software

    • Order code TXU10-

      Configuration Kit TXU10

      for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.

    • Order code FXA195-

      Commubox FXA195

      Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.

  • D
    • Nr D Order code TA30A-

      Terminal Head TA30A

      Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Nr D Order code TA30H-

      Terminal Head TA30H

      Retainer for terminal block or head transmitter + optional display. Design: explosion proof. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50 150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).

  • B
    • Nr B Order code TMT181-

      iTEMP TMT181, Head Transmitter PCP

      Product being phased out, limited availability. Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT182-

      iTEMP TMT182, Head Transmitter HART

      Product being phased out, limited availability. Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT82-

      iTEMP TMT82, Transmitter HART

      2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.

  • Predecessor